BOOSTXL-3PHGANINV
具有基于分流的直列式电机相电流检测的 48V 三相逆变器评估模块
BOOSTXL-3PHGANINV
概述
The BOOSTXL-3PHGANINV evaluation module features a 48-V/10-A three-phase GaN inverter with precision in-line shunt-based phase current sensing for accurate control of precision drives such as servo drives.
- Wide Input Voltage Range 12-V to 60-V Three Phase GaN Inverter with 7-ARMS Output Current per Phase
- High Accuracy Phase Current Sensing Over Temperature Range From –25°C to 85°C
- Precision In-Line Phase Current Sensing
- TI BoosterPack Compatible Interface
Get started
- See the Get started sections of supported LaunchPads or follow the EVM User’s Guide below
电流感应放大器模拟输出
C2000 实时微控制器
立即订购并开发
子卡
BOOSTXL-3PHGANINV – 48-V three-phase GaN inverter with shunt-based in-line motor phase current sensing evaluation module
开发工具套件
LP379D-BPGAN-DYNO-BNDL – LAUNCHXL-F28379D + (2) BOOSTXL-3PHGANINV + 2MTR-DYNO Bundle
开发工具套件
LP379D-BP8305-DYNO-BNDL – LAUNCHXL-F28379D + (2) BOOSTXL-DRV8305 + 2MTR-DYNO Bundle
评估模块 (EVM) 的 GUI
BOOSTXL-3PhGaNInv Software – SLUC631.ZIP (34KB)
设计文件
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |
---|---|---|---|---|
* | 用户指南 | BOOSTXL-3PhGaNInv Evaluation Module User Guide | 2018年 4月 18日 | |
白皮书 | Piccolo™ C2000™ MCUs enable the next generation of low-cost, dual-axis servo dri | 2020年 7月 13日 | ||
更多文献资料 | BOOSTXL-3PHGANINV EU Declaration of Conformity (DoC) | 2020年 6月 5日 |