BOOST-DRV8848

具有 DRV8848 的双路刷式直流电机 BoosterPack

BOOST-DRV8848

立即订购

概述

The BOOST-DRV8848 is 4-18V brushed DC motor drive stage based on the DRV8848 dual H-bridge motor driver. The design contains everything needed to drive single or dual brush DC motors, and supports a parallel mode for higher current needs. The BOOST-DRV8848 is ideal for those wishing to learn more about brushed DC motor drive stage design. This kit was designed to be compatible with all TI LaunchPads following the LaunchPad Pinout Standard, with primary software/firmware support being provided for the MSP-EXP430G2 LaunchPad with a MSP430G2553.

  • Operates from 4 to 18V, 1A RMS current per bridge
  • Drives one or two brushed DC motors
  • Drives one brushed DC motor in parallel mode with increased drive current
  • Compatible with all TI LaunchPad's
步进电机驱动器
DRV8848 具有电流调节功能的 18V、2A、H 桥电机驱动器
下载

立即订购并开发

评估板

BOOST-DRV8848 – Dual Brushed DC Motor BoosterPack featuring DRV8848

支持软件

BOOST-DRV8848 Hardware and Software Files – SLVC606.ZIP (1646KB)

应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 5
类型 标题 下载最新的英文版本 日期
* 用户指南 BOOST-DRV8848 User's Guide 2014年 12月 2日
白皮书 How AutoTune™ regulates current in stepper motors 2019年 3月 19日
更多文献资料 BOOST-DRV8848 EU Declaration of Conformity (DoC) 2019年 1月 2日
技术文章 The Evolution of Electronic Prototyping 2015年 4月 15日
技术文章 Learn More About Brushed DC Motors With The BOOST-DRV8848 2015年 3月 6日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频