AXC-SMALLPKG1EVM
适用于小型封装方向控制转换器件的评估模块
AXC-SMALLPKG1EVM
概述
This EVM is designed to support SN74AXC8T245 in the RJW package and SN74AXC1T45 in DEA and the DTQ packages. There is also option of populating the SN74AVC4T245 in the RSV package. It is also designed to support the bus hold and Q1 devices for the respective channel counts.
The AXC devices belong to the low voltage direction controlled translation family with operating voltage from 0.65V to 3.6V with 12mA of drive strength. The AVC are low voltage translation devices operating from 1.2V -3.6V with lower drive strength of 12mA.
特性
- High speed SMB connector available
- Ground port for each header pin supports high speed measurement
- DIR and OE pin have the option of 10K ohm resistor pullup or pulldown
- Layout optimized for high speed connectivity
- Highlights the Small Package technology of TI
方向控制型电压转换器
立即订购并开发
评估板
AXC-SMALLPKG1EVM – AXC-SMALLPKG1EVM for Small Package Direction-Controlled Translation Devices
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 6
类型 | 标题 | 下载最新的英文版本 | 日期 | |
---|---|---|---|---|
* | 用户指南 | AXC Small Package EVM user's guide | 2018年 4月 17日 | |
数据表 | SN74AXC1T45 Single-Bit Dual-Supply Bus Transceiver With Configurable Voltage Translation 数据表 | 2020年 9月 9日 | ||
更多文献资料 | AXC-SMALLPKG1EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||
数据表 | 具有可配置电压转换和三态输出的 SN74AXC8T245 8 位双电源总线收发器 数据表 (Rev. B) | 下载英文版本 (Rev.B) | 2018年 11月 2日 | |
数据表 | 具有可配置电压转换的 SN74AXC1T45 单比特位双电源总线收发器 数据表 (Rev. B) | 下载最新的英文版本 (Rev.C) | 2018年 9月 24日 | |
数据表 | SN74AXC8T245 8-Bit Dual-Supply Bus Transceiver With Configurable Voltage Translation and Tri-State Outputs 数据表 | 2018年 3月 5日 |