AMC1303EVM
AMC1303 评估模块
AMC1303EVM
概述
The AMC1303 devices are 1-bit modulators with an output buffer separated from the input interface circuitry by a silicon dioxide (SiO2) isolation barrier. The isolation barrier provides galvanic isolation of up to 8000 VPEAK. When used in combination with an FPGA or other digital filter, AMC1303 devices can be used to achieve 16-bit analog-to-digital (A/D) conversion with no missing codes.
特性
- Full-featured evaluation board for the AMC1303 single-channel delta-sigma modulators
- Configurable AVDD and DVDD power supplies
- Screw terminals for easy access to analog inputs and digital outputs
隔离式 ADCs
立即订购并开发
评估板
AMC1303EVM – AMC1303 small, high-precision, reinforced isolated modulator evaluation module
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 4
类型 | 标题 | 下载最新的英文版本 | 日期 | |
---|---|---|---|---|
* | 用户指南 | AMC1303, AMC1306, and AMC1336 Evaluation Module User's Guide | 2019年 12月 16日 | |
数据表 | AMC1303x Small, High-Precision, Reinforced Isolated Delta-Sigma Modulators With Internal Clock 数据表 | 2020年 2月 10日 | ||
更多文献资料 | AMC1303EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||
数据表 | 具有内部时钟的 AMC1303x 小型、高精度、增强型隔离式 Δ-Σ 调制器 数据表 (Rev. B) | 下载最新的英文版本 (Rev.C) | 2018年 8月 13日 |