ADS7924EVM
ADS7924 评估模块
ADS7924EVM
概述
The ADS7924EVM is an evaluation board for the ADS7924, a four-channel, 12-bit, analog-to-digital converter (ADC) with an I²C interface. The modular EVM uses the ADS7924 and minimal circuitry to demonstrate functionality for prototyping and part evaluation. The pins of the ADS7924 are accessible through various connections on the ADS7924EVM connectors. The EVM can be plugged into suitable motherboards such as the MMB3 to work directly with any personal computer.
特性
- Contains all support circuitry needed for the ADS7924
- Buffer options: Onboard analog input buffer can be bypassed
- Compatible with the TI Modular EVM System
Precision ADCs
立即订购并开发
ADS7924EVM — ADS7924 评估模块
ADCPRO — Analog-to-digital converter pro (ADCPro™) evaluation software
GUI Installer
硬件开发
文档
Manifest
发布信息
ADCPro™ is a modular software system for evaluating analog-to-digital converters (ADCs) without the need for expensive logic analyzers and complex analysis routines. Used alone it is suitable for performing analysis on data sets captured from ADC testing; when paired with a Texas Instruments ADC evaluation module (EVM) and suitable data capture card, it becomes part of a powerful evaluation package.
技术文档
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | ADS7924EVM/ADS7924EVM-PDK User's Guide | 2010年 6月 9日 | |||
证书 | ADS7924EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 |