ADS6422EVM

ADS6422 评估模块

ADS6422EVM

立即订购

概述

The ADS6422EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments‘ ADS6422 device, a quad channel 12-bit 65 MSPS analog to digital converter. The ADC features a configurable serialized LVDS outputs which can be directly deserialized using TI‘s companion High Speed LVDS Deserializer System. The EVM provides a flexible environment to test the ADS6422 under a variety of clock, input and supply conditions.

The evaluation module also allows designers to use either a transformer coupled input into the ADC or an amplifier input based on the Texas Instruments‘ THS4509. While the ADC EVM comes with the THS4509, users can easily evaluate any of the footprint compatible ADC driving amplifiers such as the THS4508, THS4511, THS4520.

特性
  • Transformer coupled analog input path
  • Transformer coupled clock input path
  • Amplifier path based on the THS4509
  • Configurable serialized output modes
  • Direct connection to High Speed ADC LVDS System (Deserializer)
  • Separate analog and digital supply connections
  • www.latticesemi.com/ads6000evminterface
高速 ADCs (>10MSPS)
ADS6422 四通道、12 位、65MSPS 模数转换器 (ADC)

 

射频 FDA
THS4509 1.9GHz、宽带、低噪声、低失真、全差分放大器

立即订购并开发

评估板

ADS6422EVM-BDL – ADS6422EVM + TSW1400EVM Data Capture / Pattern Generator Bundle

支持软件

TIGAR Support Files – SBAC120.ZIP (262219KB)

应遵守 TI 的评估模块标准条款与条件.

技术文档

未找到结果。请清除搜索,并重试。
查看所有 5
类型 标题 下载最新的英文版本 日期
证书 ADS6422EVM EU Declaration of Conformity (DoC) 2019年 1月 2日
应用手册 CDCE72010 as clocking solution for High Speed Analog-to-Digital Converters 2008年 6月 8日
应用手册 Phase Noise Performance and Jitter Cleaning Ability of CDCE72010 2008年 6月 2日
用户指南 ADS6245EVM and Lattice ECP2/M Interface Demo User Guide 2008年 1月 14日
用户指南 ADS64XXEVM 2007年 4月 16日

相关设计资源

硬件开发

评估板
TSW1400EVM 高速数据采集和图形生成平台
子卡
HSMC-ADC-BRIDGE 高速 ADC 至 HSMC (Altera) 接头适配卡
接口适配器
FMC-ADC-ADAPTER 高速 ADC 至 FMC (Xilinx) 接头适配卡

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频