ADS5287EVM

ADS5287EVM 评估模块

ADS5287EVM

立即订购

概述

Special Note: Customers looking to evaluate the ADS528x, should order a ADS528xEVM, a ADSDESER-50EVM, and a ADSDESER-50EVM Adapter Card.

The ADS5287EVM provides a platform for evaluating the eight-channel ADS5287 analog-to-digital converter (ADC) under various signal, reference, and supply conditions.

The EVM provides an external SMA connector for eight analog inputs to the ADC and the input of the ADC clock. The ADC can be clocked using either a single-ended or differential clock, and provisions are made on the EVM to allow users to evaluate the ADC using a single-ended PECL clock, or a differential transformer-coupled clock.

Digital output from the EVM is via a high-speed, high-density Samtec output header. The digital output connector mates directly to the TSW1200 Rev B or through an adapter to the TI ADSDeSer-50EVM, both of which de-serialize the serial data stream into parallel CMOS data.

Power connections to the EVM are via banana jack sockets. Separate sockets are provided for the ADC analog and ADC digital supplies and for the auxiliary circuits.

特性
  • Evaluation board for ADS5287
  • Can generate various signal, reference, and supply conditions
  • Provides 8 analog inputs to the ADC
  • Provides serial LVDS digital outputs
  • Can directly connect to TSW1200 to get parallel CMOS data output
  • Provides extensive software support for control and measurement
  • Multiple clock input options:
    • single-ended PECL clock
    • differential transformer-coupled clock
高速 ADCs (>10MSPS)
ADS5287 八通道、10 位、40MSPS 模数转换器 (ADC)

 

可编程变量增益放大器 (PGA/VGA)
VCA8500 具有低噪声前置放大器的 8 通道、超低功耗可变增益放大器

立即订购并开发

了解硬件、软件包以及相关文档

硬件和软件包

Evaluate with ADS5287

了解详情

仅订购此硬件

评估板

ADS5287EVM – ADS5287EVM Evaluation Module

应遵守 TI 的评估模块标准条款与条件.

技术文档

未找到结果。请清除搜索,并重试。
查看所有 1
类型 标题 下载最新的英文版本 日期
证书 ADS5287EVM EU Declaration of Conformity (DoC) 2019年 1月 2日

相关设计资源

硬件开发

评估板
TSW1400EVM 高速数据采集和图形生成平台
子卡
HSMC-ADC-BRIDGE 高速 ADC 至 HSMC (Altera) 接头适配卡
接口适配器
FMC-ADC-ADAPTER 高速 ADC 至 FMC (Xilinx) 接头适配卡

软件开发

支持软件
DATACONVERTERPRO-SW High Speed Data Converter Pro 软件

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频