ADC128S052SW-LINUX

ADC128S052SW-LINUX

概述

The Linux driver supports the ADC128S052 series of ADCs. The Linux driver supports communication through the SPI bus and interfaces with the IIO sub-system.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:

  • adc128s052
  • adc122s021

 

Linux Source Files

The files associated with this device are:

  1. drivers/iio/adc/ti-adc128s052.c
  2. Documentation/devicetree/bindings/iio/adc/ti-adc128s052.txt

Source Files

drivers/iio/adc/ti-adc128s052.c

Linux Device Tree Documenation

Documentation/devicetree/bindings/iio/adc/ti-adc128s052.txt

 

Enabling Driver Support

Configure kernel with "make menuconfig" (alternatively use "make xconfig" or"make nconfig")

Menuconfig Location

Symbol: TI_ADC128S052 [=y]Type  : tristatePrompt: Texas Instruments ADC128S052/ADC122S021  Location:    -> Device Drivers      -> Industrial I/O support (IIO [=y])        -> Analog to digital converters  Defined at drivers/iio/adc/Kconfig:315  Depends on: IIO [=y] && SPI [=y]

Fixes and Code Enhancements

 

If there are fixes and or code enhancements that need to be added to thisdriver please either1. Send the patches to the relevant Linux Kernel community as listed in the maintainers file located: Hereor2.  Contact your TI representative.

 

 

下载 观看带字幕的视频 视频

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。

视频