ADC-WB-BB
ADC 宽带不平衡变压器板
ADC-WB-BB
概述
One ADC-WB-BB board is included in the hardware kit with the GSPS analog-to-digital converter (ADC) reference boards. Since the analog inputs to the ADC1xDxx00RB are differential and most signal sources are single ended, these balun boards are generally used to achieve single-ended-to-differential conversion. In case both I- and Q- inputs are simultaneously driven with a similar signal, an additional balun board of the same type may be desired.
Incidentally, this balun board may also be used to do differential-to-single-ended conversion. For example, this balun board may be used when observing the DCLK± or RCOut± signal on a single-ended scope when exploring the autosync feature on the GSPS ADC reference boards.
ADC-WB-BB uses the TC1-1-13MA+ from Mini-Circuits®, which is designed for wideband functionality and low cost. Since the input impedance of the GSPS ADCs are 100 Ω, the impedance of most signal generators are 50 Ω, and the impedance ratio of this balun is 1:1, the extra 100 Ω across the output is present for impedance matching. However, this does incur an additional 3-dB insertion loss.
特性
- Balun: TC1-1-13MA+
- Balun manufacturer: Mini-Circuits
- Frequency range: 4.5 MHz, 3 GHz
- Impedance ratio: 1:1
- Wire-wound construction, wideband functionality, good return loss
高速 ADC (≥10MSPS)
技术文档
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 用户指南 | ADC-WB-BB / ADC-LD-BB User’s Guide | 2012年 5月 7日 | |||
证书 | ADC-WB-BB/NOPB EU Declaration of Conformity (DoC) | 2019年 1月 2日 |