TTC-3P-AUTO-MODULES

TTC automotive Bluetooth® Low Energy modules

Overview

HY-42Q101 Bluetooth Low Energy single mode module is for AEC-Q100 qualified automotive applications, automotive device specification temperature Grade 2: (–40°C to +105°C).

HY-42Q101 is a single mode device, targeted for low-power energy sensors and accessories.

HY-42Q101 offers all Bluetooth Low Energy features: radio, stack, profiles and application space for automotive applications. The module also provides flexible hardware interfaces to connect sensors.

HY-42Q101 can be powered directly with a standard 3-V coin cell battery or pair of AAA batteries. In lowest-power shutdown mode, it consumes only 0.15-µA and will wake up in few microseconds.

HY-42Q101 has transmission distance of 80 meters or more. (At face-to-face, free space, 1.2-meters high from ground for testing, depends on antenna gain & antenna efficiency).

Features
  • 2.4 GHz MCU, Bluetooth® 5.2 Low Energy module
  • Supports over-the-air upgrade (OTA).
  • Support for Bluetooth ® 5.2 features: LE Coded PHYs (Long Range), LE 2-Mbit PHY (High Speed), Advertising Extensions, Multiple Advertisement Sets, CSA#2, as well as backwards compatibility and support for key features from the Bluetooth ® 5 and earlier Low Energy specifications.
  • Longer battery life wireless applications with low standby current of 0.94 µA  with full RAM retention.
  • Grade 2 temperature range (–40 °C to +105 °C) and is offered in a 7-mm x 7-mm VQFN package with wettable flanks.
  • Dedicated software controlled radio controller (Arm® Cortex®-M0) providing flexible low-power RF transceiver capability to support multiple physical layers and RF standards, such as real-time localization (RTLS) technologies.
  • Excellent radio sensitivity and robustness (selectivity and blocking) performance for Bluetooth ® Low Energy (-105 dBm for 125-kbps LE Coded PHY).
  • Automotive applications: PEPS,  remote keyless entry (RKE), car sharing, piloted parking, cable replacement, and smartphone connectivity.
  • Dedicated software-controlled radio controller (Arm® Cortex®-M0) providing flexible low-power RF transceiver capability to support multiple physical layers and RF standards, such as real-time localization (RTLS) technologies.
Automotive wireless connectivity products
CC2642R-Q1 Automotive qualified SimpleLink™ Bluetooth® Low Energy wireless MCU
Download View video with transcript Video
Photos courtesy of Shenzhen Shengrun Technology Co., Ltd.

Order & start development

Development kit

HY-42Q101CC — Automotive module

Development kit

HY-42Q101WC — Automotive module

TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.