TPS7A94EVM-046

TPS7A94 evaluation module for 1-A, ultra-low noise, ultra-high PSRR, RF voltage regulator

TPS7A94EVM-046

Order now

Overview

The TPS7A94 evaluation module (EVM) helps design engineers evaluate the operation and performance of the TPS7A94 linear regulator for use in their own circuit application. This EVM configuration contains a single low-noise, small-size, linear regulator for a wide range of applications.

The regulator is capable of delivering up to 1 A to the load with low VIN to VOUT dropout voltage. For stability, use a minimum derated output capacitance of 4.7 μF (or larger) up to a maximum of 1 mF.

Features
  • 1% accuracy over line, load and temperature
  • Ultra-low output noise: 0.4 μVRMS (10 Hz to 100 kHz)
  • Low dropout (LDO): 200 mV (max) at 1 A
  • Fast transient response
  • Adjustable startup inrush control
Linear & low-dropout (LDO) regulators
TPS7A94 1-A, ultra-low noise, ultra-high PSRR, RF voltage regulator TPS7A96 2-A, ultra-low noise ultra-high PSRR RF voltage regulator
Download View video with transcript Video

Order & start development

Evaluation board

TPS7A94EVM-046 — TPS7A94 evaluation module for 1-A, ultra-low noise, ultra-high PSRR, RF voltage regulator

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide TPS7A94EVM-046 Evaluation Module (Rev. B) PDF | HTML 04 Aug 2022
Certificate TPS7A94EVM-046 EU RoHS Declaration of Conformity (DoC) 08 Jul 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos