TPS55288EVM-045

TPS55288 buck-boost converter EVM with 400kHz operation frequency

TPS55288EVM-045

Order now

Overview

The TPS55288 is a synchronous buck-boost converter optimized for converting battery voltage or adaptor voltage into power supply rails.

The TPS55288 integrates two 16-A MOSFETs of the boost leg to balance the solution size and efficiency for USB Power Delivery (USB PD) application.

The TPS55288 has up to 36-V input voltage capability. It can output 15 A when working in buck mode. When working in boost mode, the device delivers 100 W from 8-V input or 60 W from 5-V input.

Features
  • Input voltage range: 2.7 V to 36 V
  • Output voltage range: 0.8 V to 21.26 V
  • 97% efficiency at VIN = 12 V, VOUT = 20 V and IOUT = 3 A
  • Adjustable switching frequency 200 kHz to 2.4 MHz
  • Programmable output current limit
  • I²C Interface
AC/DC & DC/DC converters (integrated FET)
TPS55288 36V, 16A buck-boost converter with PPS control TPS55288-Q1 36-V, 16-A buck-boost converter with I2C control, AEC-Q100 qualified
Download View video with transcript Video

Order & start development

Explore packages of hardware, software and documentation

HARDWARE AND SOFTWARE PACKAGE

Getting started with TPS55288

View package

Order this hardware only

Evaluation board

TPS55288EVM-045

TPS55288 buck-boost converter EVM with 400kHz operation frequency

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* User guide TPS55288EVM-045 Evaluation Module (Rev. B) PDF | HTML 22 Sep 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos