TPS543820EVM

TPS543820 synchronous buck converter evaluation module

TPS543820EVM

Order now

Overview

The TPS543820EVM is an evaluation module (EVM) for the TPS543820. The TPS543820 is a synchronous buck converter, integrating both power MOSFETs with low drain to source resistance to minimize solution size and provide high efficiency at full load. The TPS543820 uses fixed frequency advanced current mode control with low minimum on-time for high switching frequency to minimize solution size and achieve fast transient response.

Features
  • Two circuits: one designed to demonstrate small solution area and one designed for easy evaluation of the TPS543820
  • Small solution area design uses 1.5-MHz switching frequency and fits within 100 square mm
  • Easy evaluation design includes jumpers to evaluate different settings selected by the FSEL and MODE pins of the TPS543820
  • 3-state buffers to easily synchronize both designs to an external clock source
  • 4.0-V to 18-V input voltage, 12-V nominal
  • 1.0-V output at 8 A
AC/DC & DC/DC converters (integrated FET)
TPS543820 4-V to 18-V, 8-A synchronous SWIFT™ step-down converter TPS543820E 4-V to 18-V, 8-A, synchronous step-down converter extended temperature
Download View video with transcript Video

Order & start development

Evaluation board

TPS543820EVM — TPS543820 synchronous buck converter evaluation module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide TPS543820EVM SWIFT™ Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 28 Apr 2021
Data sheet TPS543820 4-V to 18-V Input, 8-A Synchronous SWIFT™ Step-Down Converter with Internally Compensated Advanced Current Mode Control datasheet (Rev. B) PDF | HTML 29 Jun 2021
Certificate TPS543820EVM EU RoHS Declaration of Conformity (DoC) 17 Dec 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos