Develop your audio product with the TMS320C6748
TMDSLCDK6748
— TMS320C6748 DSP development kit (LCDK)
ADAPTIVE-DSPVOIPCODECS — Adaptive Digital telecom software and solutions products index
AEC-AER — Acoustic echo cancellation/removal for TI C64x+, C674x, C55x and Cortex®-A8 processors
AEC-AER — Acoustic echo cancellation/removal for TI C64x+, C674x, C55x and Cortex®-A8 processors
AER for C55x Windows Installer
AER for C55x Linux Installer
AER for C55x CPU V3.3 Windows Installer
AER for C55x CPU V3.3 Linux Installer
AER for C64x+/c674x (Big and Little Endian) Windows Installer
AER for C64x+/c674x (Big and Little Endian) Linux Installer
AER for Cortex-A8 Softfp Windows Installer
AER for Cortex-A8 Softfp Linux Installer
AER for Cortex-A8 Hardfp Windows Installer
AER for Cortex-A8 Hardfp Linux Installer
Products
Arm-based processors
Digital signal processors (DSPs)
Documentation
AER Fact Sheet
Beamforming white paper
AER Installation Guide
AER User's Manual
AER Software Manifest
Release Infomation
The Acoustic Echo Cancellation/Removal (AER) removes or minimizes acoustic echo that is
generated by the coupling between the speaker and the microphone of a phone or similar device, particularly in hands-free mode. The primary purposes of the AER are:- Canceling echo so that it is not perceptible.
- Enabling full duplex operation.
- Controlling nonlinear distortion that is common at high speaker volumes.
- Suppressing near-end noise without affecting speech quality.
- Enabling phone manufacturers to achieve the required transmission characteristics of their phones as specified by various standards.
PROCESSOR-SDK-RTOS-OMAPL138 — TI-RTOS Processor SDK for OMAP-L138, OMAP-L132 and C6748, C6746, C6742 (No design support from TI available. Refer to Overview- RTOS Highlights for details.)
PROCESSOR-SDK-RTOS-OMAPL138 — TI-RTOS Processor SDK for OMAP-L138, OMAP-L132 and C6748, C6746, C6742 (No design support from TI available. Refer to Overview- RTOS Highlights for details.)
OMAPL138 RTOS SDK installer for Windows Host
OMAPL138 RTOS SDK installer for Linux Host
Products
Arm-based processors
Digital signal processors (DSPs)
Hardware development
Documentation
Code Composer Studio IDE for Windows Host
Code Composer Studio IDE for Linux Host
Additional software elements not included in SDK
Link to Release Notes for Processor SDK RTOS
Link to Getting Started Guide for Processor SDK RTOS
Link to Developer Guide for Processor SDK RTOS
Software Manifest of Components Inside the SDK
What's new
- The SDK includes a real-time multitasking kernel, FAT file system, nework communications support, examples, and drivers
- The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality
- The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment