TMDSIDK437X

AM437x/AMIC120 Industrial Development Kit (IDK)

TMDSIDK437X

Order now

Overview

The AM437x/AMIC120 Industrial Development Kit (IDK) is an application development platform for evaluating the industrial communication and control capabilities of Sitara™ AM4379AM4377 and AMIC120 processors for industrial applications.

The  AM4379AM4377 and AMIC120 processors are ideal for industrial communications, industrial control, and industrial drives applications. The AM437x and AMIC120 processors integrate a quad-core Programmable Real-time Unit (PRU) that has been architected to implement the real-time communication technologies used in a broad range of industrial automation equipment. It enables low foot print designs with minimal external components and with best in class low power performance.

Target Applications

The IDK hardware and software are designed for industrial applications:

  • Industrial drives
  • Industrial sensors and I/O units
  • Industrial communication gateways
  • Programmable logic/automation controllers (PLC/PAC) with integrated industrial communications such as EtherCAT and feedback such as EnDat.

Features

Hardware Specifications

  • AM4379/AMIC120 Arm® Cortex®-A9
  • 1GB DDR3
  • QSPI-NOR flash
  • Discrete power solution
  • Industrial communication interfaces
  • EnDat connectivity for motor feedback control
  • On-board 2Mp camera (camera interface not available on AMIC120)

Software and Tools


Connectivity

  • EtherCAT
  • EnDat 2.2
  • BiSS C
  • PROFINET
  • CANOpen
  • PROFIBUS
  • POWERLINK
  • Ethernet/IP
  • SERCOS III
  • IEC61850
  • PWM
  • Motor axis position feedback
  • Up to 3-phase motor drive connector
  • Sigma Delta decimation filter
  • Digital inputs and outputs (I/O)
  • SPI
  • UART
  • JTAG

System Requirements

For evaluation of sample industrial applications:

  • EtherCAT/PROFIBUS master/PLC equipment (not included) to communicate with the AM437x IDK
  • Up to 3-phase motor with optional position feedback sensing (not included)

For application development:

Arm-based processors
AM4376 Sitara processor: Arm Cortex-A9, PRU-ICSS AM4377 Sitara processor: Arm Cortex-A9, PRU-ICSS, EtherCAT AM4378 Sitara processor: Arm Cortex-A9, PRU-ICSS, 3D graphics AM4379 Sitara processor: Arm Cortex-A9, PRU-ICSS, EtherCAT, 3D graphics AMIC120 Sitara processor; Arm Cortex-A9; 10+ Ethernet protocols, encoder protocols
Download View video with transcript Video
Important note

Fill out a request for a secure boot NDA, to get more information about secure boot, to purchase a high secure EVM, and to obtain SEC-DEV software.

Order & start development

Explore packages of hardware, software and documentation

HARDWARE AND SOFTWARE PACKAGE

Develop EtherCAT-connected applications on AM437x devices

View package
HARDWARE AND SOFTWARE PACKAGE

Develop EtherNET/IP-connected applications on AM437x devices

View package
HARDWARE AND SOFTWARE PACKAGE

Develop PROFIBUS-connected applications on AM437x devices

View package
HARDWARE AND SOFTWARE PACKAGE

Develop PROFINET-connected applications on AM437x devices

View package
HARDWARE AND SOFTWARE PACKAGE

Integrate multi-protocol support on a single industrial network platform with AM437x

View package

Order this hardware only

Evaluation board

TMDSIDK437X — AM437x/AMIC120 Industrial Development Kit (IDK)

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* More literature AM437x Industrial Development Kit Quick Start Guide (Rev. A) 21 Feb 2018
* EVM User's guide AM437x IDK EVM Hardware User's Guide 28 Nov 2017
Certificate TMDSIDK437X EU Declaration of Conformity (DoC) 02 Jan 2019
White paper Ensuring real-time predictability (Rev. B) 04 Dec 2018
White paper An inside look at industrial Ethernet communication protocols (Rev. B) 01 Aug 2018
Design guide TIDEP0079 Design Guide (Rev. B) 26 Oct 2016
Design guide EtherCAT Master Stack for TI Sitara CPU Family Design Guide (Rev. A) 19 Jul 2016
White paper Highly integrated single-chip industrial drive to connect, control & communicate 29 Apr 2015
White paper Scalable Solutions for HMI 21 Nov 2013

Related design resources

Hardware development

EVALUATION BOARD
TMDSEVM437X AM437x high security evaluation module TMDXSK437X AM437x starter kit

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
PROCESSOR-SDK-AM437X Processor SDK for AM437x Sitara Processors - Linux and TI-RTOS support PROCESSOR-SDK-AMIC120 Processor SDK for AMIC120 Sitara™ Processors – TI-RTOS Support
DRIVER OR LIBRARY
PRU-ICSS-INDUSTRIAL-SW PRU-ICSS industrial software for Sitara™ processors
IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO Code Composer Studio™ integrated development environment (IDE)

Design tools & simulation

CALCULATION TOOL
CLOCKTREETOOL Clock Tree Tool for Sitara, Automotive, Vision Analytics, & Digital Signal Processors

Reference designs

REFERENCE DESIGN
TIDEP0025 Single Chip Drive for Industrial Communications and Motor Control TIDEP0033 SPI Master with Signal Path Delay Compensation Reference Design TIDEP0039 Sercos III Slave For AM437x Communication Development Platform Reference Design TIDEP0057 Multi-Protocol Digital Position Encoder Master Interface Reference Design With AM437x on PRU-ICSS TIDEP0065 Enhanced I2C and SMbus Master Interface Reference Design with PRU-ICSS

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos