New

TIDA-080010

3.6-Megapixel 3D printer reference design

TIDA-080010

Design files

Overview

This reference design features the DLP® Pico® products 0.3-inch 3.6-megapixel near-UV digital micromirror device (DMD) chipset for 3D printers. The design incorporates the DLP300S or DLP301S 2560 x 1440 (WQHD) DMD, DLPC1438 display controller, and the DLPA2005 PMIC/LED driver. The DLPC1438 3D print controller supports reliable operation of the DLP300S and DLP301S digital micromirror devices (DMDs) for DLP 3D printer applications. The DLPC1438 controller provides a convenient interface between user electronics and the DMD to enable fast, high resolution, reliable DLP 3D printers.

Features
  • Digital controller for 0.3-inch 3.6-megapixel DMD
  • Linear gamma modes optimized for optimizing illumination uniformity and grayscale printing
  • Programmable exposure time
  • 8-bit monochrome gray scale output
  • Programmable LED current control
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUF08.PDF (805 K)

Reference design overview and verified performance test data

TIDMCH3.PDF (509 K)

Detailed schematic diagram for design layout and components

TIDMCH4.PDF (143 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMCH5.ZIP (408 K)

Detailed overview of design layout for component placement

TIDMCH7.ZIP (484 K)

Files used for 3D models or 2D drawings of IC components

TIDCGL7.ZIP (3988 K)

Design file that contains information on physical board layer of design PCB

TIDMCH6.PDF (6052 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Near-UV products (400 to 420 nm)

DLP300S0.3-inch, 3.6-megapixel near-UV DLP® digital micromirror device (DMD)

Data sheet: PDF | HTML
Near-UV products (400 to 420 nm)

DLP301S0.3-inch, 3.6-megapixel high-power near-UV DLP® digital micromirror device (DMD)

Data sheet: PDF | HTML
Near-UV products (400 to 420 nm)

DLPC1438DLP® controller for DLP300S and DLP301S digital micromirror devices (DMDs)

Data sheet: PDF

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Design guide 3.6-Megapixel 3D Printer Reference Design PDF | HTML Jan. 05, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos