SLDRN-3P-SOM-SRT64

SolidRun SRT64xx system on module for AM64x Arm® Cortex®-A53 processor

SLDRN-3P-SOM-SRT64

From: SolidRun
Order now

Overview

The AM64x system on module (SOM) allows customers to develop and deploy a low power, flexible and secure array of industrial solutions.

The AM64x SOM offers built in 2x Gigabit industrial communications subsystems (PRU-ICSSG) that support industrial ethernet protocols such as Profinet IRT, Profinet RT, EtherNet/IP, EtherCAT, Time-Sensitive Networking (TSN). Paired with high speed interfaces such as PCIe, USB 3.0, integrated ethernet switch and general industrial connectivity options such as UART, I2C, CAN, ADC , the SOM allows for an easy development of products for applications such as industrial communications systems, factory automation, industrial robots and machinery, industrial gateways , and M2M communication.

The HummingBoard-T AM64x series is a family of single board computers (SBCs) built to support SolidRun’s AM64x SOM. There are multiple off the shelf configurations supporting either a cost effective solution or a feature-rich assembly option to enable access to specific connectivity options. Features include 2 x 1GbE PRUs (TSN, EtherCAT, PROFINET,EtherNET/IP), 1 x 1GbE ethernet, RS232/485, CAN bus, PoE, support for LTE and much more. Customers who would like to create their own custom assembly options to reduce costs and optimize the BOM, can contact us for more information. SolidRun provides extensive hardware and software documentation for the platform in order to accelerate the customer development process.

Features
  • 47_ mm x 30 mm
  • 3x Hirose DF40 HDI connectors
  • Up to 2GB DDR4, 64GB eMMC, QSPI NOR Flash (optional)
  • 3x Gb Ethernet, 1x USB 3.0, PCIe, 2x CAN-FD
  • CC1312 SimpleLink sub 1GHz wireless MCU (optional)
  • Embedded Linux- Images available for BuildRoot, Debian, Yocto
Arm-based processors
AM6411 Single-core 64-bit Arm® Cortex®-A53, single-core Cortex-R5F, PCIe, USB 3.0 and security AM6412 Dual-core 64-bit Arm® Cortex®-A53, single-core Cortex-R5F, PCIe, USB 3.0 and security AM6421 Single-core 64-bit Arm® Cortex®-A53, dual-core Cortex-R5F, PCIe, USB 3.0 and security AM6422 Dual-core 64-bit Arm® Cortex®-A53, dual-core Cortex-R5F, PCIe, USB 3.0 and security AM6441 Single-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security AM6442 Dual-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security

 

Ethernet PHYs
DP83867IR Industrial temperature, robust gigabit Ethernet PHY transceiver
Download View video with transcript Video
Photos courtesy of SolidRun

Order & start development

Development kit

SRT64-HUMMINGBOARD-T — Development kit for SRT64x SOM

Evaluation board

SRT64-SOM — SRT64xx system on module for AM64x Arm Cortex-A53 processor

TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact SolidRun.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.