RIO-DEV-PLATFORM

Remote IO development platform for Arm-based MCUs with industrial Ethernet

RIO-DEV-PLATFORM

Order now

Overview

The Remote IO Development Platform provides tailored combinations of hardware and software designed to make it quick and easy to establish remote I/O connections for a variety of applications. This platform can be used to build a remote IO gateway to connect to industrial protocols such as PROFINET, EtherCAT, or EtherNet/IP. Developers can start with simple remote I/O connections and have the option to scale to more complex systems as needed.

Arm Cortex-R MCUs
AM2431 Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz AM2432 Dual-core Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz AM2434 Quad-core Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz

 

IO-Link & digital I/Os
TIOL112 IO-Link device transceiver with low residual voltage and integrated surge protection
Download View video with transcript Video

Order & start development

Explore packages of hardware, software and documentation

HARDWARE AND SOFTWARE PACKAGE

Industrial Ethernet to IO-Link Gateway for Controlling Edge Devices

View package
TI's Standard Terms and Conditions for Evaluation Items apply.

Related design resources

Hardware development

EVALUATION BOARD
BOOSTXL-IOLINKM-8 Eight port IO-Link master BoosterPack™ LP-AM243 AM243x general purpose LaunchPad™ development kit for Arm®-based MCU

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos