PMP31054

LLC converter with air-core transformer reference design, anti-tampering for e-meter applications

PMP31054

Design files

Overview

This reference design features an LLC converter controlled by UCC25800-Q1 (open-loop LLC transformer driver for isolated bias supplies), operating with 9 V and generating three output voltages of 9.0 V with a maximum load current of 50 mA each. An air core transformer was used to avoid the core saturation in the presence of a strong external magnetic field.

Features
  • Supplies three isolated outputs with 9 V each and 50 mA from a single 9-V source
  • Coreless transformer cannot saturate due to external static magnetic field
  • Low input-output interwinding capacitance due to resonant topology
  • May use coreless transformer or printed windings on the PCB
Output voltage options PMP31054.1 PMP31054.2 PMP31054.3
Vin (Min) (V) 9 9 9
Vin (Max) (V) 9 9 9
Vout (Nom) (V) 9 9 9
Iout (Max) (A) .05 .05 .05
Output Power (W) .45 .45 .45
Isolated/Non-Isolated Isolated Isolated Isolated
Input Type DC DC DC
Topology Half Bridge- LLC Half Bridge- LLC Half Bridge- LLC
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT307.PDF (546 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMAY8.PDF (294 K)

Detailed schematic diagram for design layout and components

TIDMAY9.PDF (130 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMAZ0.PDF (325 K)

Detailed overview of design layout for component placement

TIDMAZ2.ZIP (604 K)

Files used for 3D models or 2D drawings of IC components

TIDCGA8.ZIP (163 K)

Design file that contains information on physical board layer of design PCB

TIDMAZ1.PDF (508 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

UCC25800-Q1Ultra-low EMI transformer driver for isolated bias supplies

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report LLC Conv. w/ Air-Core Transformer Ref. Des. (Anti-Tampering for E-Meter Apps) PDF | HTML Oct. 20, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos