PMP23240

3-W LLC bias supply with dual 18-V output reference design

PMP23240

Design files

Overview

This reference design uses a single UCC25800-Q1 to drive two LLC transformers with 600-kHz switching frequency. The transformer used in this design is 750319177 which is an off-the-shelf catalog transformer featuring low-interwinding capacitance of 0.68-pF typical which is beneficial for minimizing common-mode current in gate driver bias applications with high slew rates. This design generates two isolated 18-V rails. Each output can be loaded to 1.5 W.

Features
  • 78.8% peak efficiency
  • Catalog, off-the-shelf transformer with 0.68-pF interwinding capacitance
  • Single-sided assembly
Output voltage options PMP23240.1 PMP23240.2
Vin (Min) (V) 11.4 11.4
Vin (Max) (V) 12.6 12.6
Vout (Nom) (V) 18 18
Iout (Max) (A) .085 .085
Output Power (W) 1.53 1.53
Isolated/Non-Isolated Isolated Isolated
Input Type DC DC
Topology Half Bridge- LLC Half Bridge- LLC
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT302.PDF (956 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMAS1.PDF (203 K)

Detailed schematic diagram for design layout and components

TIDMAS2.PDF (153 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMAS3.PDF (170 K)

Detailed overview of design layout for component placement

TIDMAS5.ZIP (688 K)

Files used for 3D models or 2D drawings of IC components

TIDCG95.ZIP (375 K)

Design file that contains information on physical board layer of design PCB

TIDMAS4.PDF (411 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

UCC25800-Q1Ultra-low EMI transformer driver for isolated bias supplies

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report 3-W, Dual 18-V Output Bias Supply Reference Design PDF | HTML Aug. 24, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos