Download options
Latest version
Version: 1.40.00.03
Release date: 29 Jul 2020
Windows Installer for Energy Measurement Design Center
Checksum
macOS Installer for Energy Measurement Design Center
Checksum
Linux Installer for Energy Measurement Design Center
Checksum
Products
MSP430 microcontrollers
MSP430F6720A
—
Single-phase metering SoC with 2 Sigma-Delta ADCs, LCD, real-time clock, 16KB Flash, 1KB RAM
MSP430F6721A
—
Single-phase metering SoC with 2 Sigma-Delta ADCs, LCD, real-time clock, 32KB Flash, 2KB RAM
MSP430F6723A
—
Single-phase metering SoC with 2 Sigma-Delta ADCs, LCD, real-time clock, 64KB Flash, 4KB RAM
MSP430F6724A
—
Single-phase metering SoC with 2 Sigma-Delta ADCs, LCD, real-time clock, 96KB Flash, 4KB RAM
MSP430F6725A
—
Single-phase metering SoC with 2 Sigma-Delta ADCs, LCD, real-time clock, 128KB Flash, 4KB RAM
MSP430F6726A
—
Single-phase metering SoC with 2 Sigma-Delta ADCs, LCD, real-time clock, 128KB Flash, 8KB RAM
MSP430F6730A
—
Single-phase metering SoC with 3 Sigma-Delta ADCs, LCD, real-time clock, 16KB Flash, 1KB RAM
MSP430F6731A
—
Single-phase metering SoC with 3 Sigma-Delta ADCs, LCD, real-time clock, 32KB Flash, 2KB RAM
MSP430F6733A
—
Single-phase metering SoC with 3 Sigma-Delta ADCs, LCD, real-time clock, 64KB Flash, 4KB RAM
MSP430F6734A
—
Single-phase metering SoC with 3 Sigma-Delta ADCs, LCD, real-time clock, 96KB Flash, 4KB RAM
MSP430F6735A
—
Single-phase metering SoC with 3 Sigma-Delta ADCs, LCD, real-time clock, 128KB Flash, 4KB RAM
MSP430F6736
—
Single-phase metering SoC with 3 Sigma-Delta ADCs, LCD, real-time clock, 128KB Flash, 8KB RAM
MSP430F6736A
—
Single-phase metering SoC with 3 Sigma-Delta ADCs, LCD, real-time clock, 128KB Flash, 8KB RAM
MSP430F6779
—
Polyphase metering SoC with 7 Sigma-Delta ADCs, LCD, real-time clock, AES, 512KB Flash, 32KB RAM
MSP430F67791
—
Polyphase metering SoC with 7 Sigma-Delta ADCs, LCD, real-time clock, 512KB Flash, 32KB RAM
MSP430F67791A
—
Polyphase metering SoC with 7 Sigma-Delta ADCs, LCD, real-time clock, 512KB Flash, 32KB RAM
MSP430F6779A
—
Polyphase metering SoC with 7 Sigma-Delta ADCs, LCD, real-time clock, AES, 512KB Flash, 32KB RAM
MSP430I2021
—
16-MHz metering AFE with 2 24-bit sigma-delta ADCs, 2 16-bit timers, 32KB Flash, 2KB RAM
MSP430I2031
—
16-MHz metering AFE with 3 24-bit sigma-delta ADCs, 2 16-bit timers, 32KB Flash, 2KB RAM
MSP430I2041
—
16-MHz metering AFE with 4 24-bit sigma-delta ADCs, 2 16-bit timers, 32KB Flash, 2KB RAM
Hardware development
EVM430-F6736
—
EVM430-F6736 - MSP430F6736 EVM for Metering
EVM430-F6779
—
EVM430-F6779 - 3 Phase Electronic Watt-Hour EVM for Metering
EVM430-I2040S
—
MSP430I240 evaluation board for sub metering
MSP-EXP430F5529LP
—
MSP430F5529 LaunchPad™ development kit for USB
MSP-ISO
—
Isolation Adapter for MSP LaunchPad Development Kits
Energy Measurement Design Center Technology Guide
Energy Measurement Design Center API Guide
The Energy Measurement Design Center is a rapid development tool that enables energy measurement using TI MSP430i20xx and MSP430F67xx Flash-based microcontrollers (MCUs). It includes a graphical user interface (GUI), documentation, software library and examples that can simplify development and accelerate designs for power monitoring and energy measurement in smart grid and building automation applications. Start by dragging and dropping a MCU, voltage sensors, and current sensors into the GUI workspace. Configure the MCU and each sensor according to your system configuration. The GUI will check for errors before generating the source code. Import the code into an IDE and program the MCU. The GUI will allow you to easily calibrate the device and view the results.
- Software
- Fixed an issue where the MSP430i20xx OSR (sampling rate) did not change from the default value.
- Removed duplicate hal_system_Init() call.
- Re-initialized results after disabling interrupts and writing calibration factors to INFO memory.
- Re-calibrated MSP430i20xx EMDC example projects and firmware images.
- Technology Guide
- Included a flowchart for the EMDC application code including foreground and background processes.
- Added a Known Limitations section to the Introduction for more awareness.
- Fixed the Result Parameter command values in the Commands from Target to EMDC section and sequence diagrams.
- Added more details about the packet structure and checksum calculation in the Communication Protocol Spec section.
- Included the default UART communication settings.
- Updated the EMDC start-up image to fix a broken pixel in the platform bar.
- Fixed some minor formatting issues.