LMZM23600EVM

LMZM23600, 4-V to 36-V Input, 0.5-A Power Module Evaluation Board

LMZM23600EVM

Order now

Overview

The LMZM23600 device is a simple, and easy-to-use DC-DC converter module ideal for applications where board
space is limited and an efficient power conversion is needed. The LMZM23600 evaluation board is a fully assembled and tested platform to help evaluate the features and performance of the adjustable output voltage version of the LMZM23600 Nano Module. The EVM operates from a 4V to 36V input and provides a selectable output voltage of 2.5 V, 3.3 V, 5.0 V, 12 V or 15 V at a maximum of 1-A load.

Features
  • Small Solution Size
  • Easy to Design and Use
  • High Efficiency
  • Forced PWM or Auto PFM Operation
  • Switching Frequency Synchronization
Power modules (integrated inductor)
LMZM23600 36-V, 0.5-A Step-Down DC/DC Power Module in 3.8-mm × 3-mm Package
Download View video with transcript Video

Order & start development

Evaluation board

LMZM23600EVM — LMZM23600, 4-V to 36-V Input, 0.5-A Power Module Evaluation Board

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* User guide User's Guide for the LMZM23601 and LMZM23600 (Rev. A) 27 Mar 2018
Data sheet LMZM23600 36-V, 0.5-A Step-Down DC/DC Power Module in 3.8-mm × 3-mm Package datasheet (Rev. C) PDF | HTML 13 Mar 2023
Certificate LMZM23600EVM EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos