LMX1214EVM

LMX1214 evaluation module

LMX1214EVM

Order now

Overview

The LMX1214 evaluation module (EVM) is designed to evaluate the performance of the LMX1214 which is a four-output, ultra-low additive jitter radio-frequency (RF) buffer and divider. The device can buffer radio-frequencies up to 16GHz and divide outputs by up to 6.4GHz. This board consists of an LMX1214 device and an integrated USB2ANY programmer.

Features
  • 16GHz buffer, up to 6.4GHz multiplier and divide by up to eight
  • -160dBc/Hz noise floor at 6GHz
  • Four RF outputs
  • Auxiliary divider for FPGA and logic
  • Supports multiple-device synchronization

One USB cable

RF PLLs & synthesizers
LMX1214 1:5 16GHz RF buffer and divider with auxiliary clock
Download View video with transcript Video

Order & start development

Evaluation board

LMX1214EVM — LMX1214 evaluation module

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide LMX1214 Evaluation Module User's Guide PDF | HTML 31 Jan 2024
Certificate LMX1214EVM EU Declaration of Conformity (DoC) 18 Dec 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos