LMR36500EVM

LMR36500 evaluation module for 65-V 50-mA synchronous step-down converter

LMR36500EVM

Order now

Overview

The LMR36500EVM helps designers evaluate the operation and performance of the LMR36500 wide-input buck regulator. The LMR36500 is an easy-to-use synchronous step-down DC/DC converter capable of driving up to 50 mA of load current from an input voltage of up to 65 V. The LMR36500 has ultra-low operating quiescent current and high efficiency at light loads. The LMR36500 is available in a 2-mm x 2-mm HotRod package providing a very small low-EMI solution.

Features
  • 3-V to 65-V wide-input voltage range
  • 5-V fixed output voltage by default
  • Up to 50-mA output current
  • 1-Mhz default switching frequency
  • Minimized switch node ringing to reduce EMI
AC/DC & DC/DC converters (integrated FET)
LMR36500 3-V to 65-V, 50-mA ultra-small synchronous buck converter with 6 μA IQ
Download View video with transcript Video

Order & start development

Evaluation board

LMR36500EVM — LMR36500 evaluation module for 65-V 50-mA synchronous step-down converter

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
Design tool

LMR36500EVM Design Files — SNVR532.ZIP (2943KB)

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide LMR36500 Evaluation Module User's Guide PDF | HTML 03 Nov 2023
Certificate LMR36500EVM EU Declaration of Conformity (DoC) 02 Oct 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos