KNGRY-3P-MICROPHONE

Guangzhou Kingray Information Technology wireless digital microphone for CC1311 and CC1312

Overview

WA12XX series is a UHF high-performance digital wireless microphone system, integrating wireless microphone, laser pointer, PPT page flipper and other functions. It can automatically search for clean channels in the environment for use, quickly lock channels, and eliminate interference. At the same time, it is equipped with an IR infrared frequency pairing mode, which can withstand harsh usage environments. The series of products work in the UHF frequency band, completely avoiding interference from Wifi/2.4G/700MHz/5.8G.

Features
  • Operating current: 47 mA
  • Operating frequency: UHF
  • Modulation: GFSK
  • Channel bandwidth: 2 MHz
  • Sampling rate: 24K
  • Max input level: 205 mVrms
  • Full output: 978 mVrms
  • Output and input gain ratio: 13.5:1
  • Delay: 10ms
Sub-1 GHz wireless MCUs
CC1311P3 SimpleLink™ Arm® Cortex®-M4 Sub-1GHz wireless MCU with 352KB flash and integrated +20dBm power amp CC1311R3 SimpleLink™ Arm® Cortex®-M4 Sub-1 GHz wireless MCU with 352-kB flash CC1312R SimpleLink™ 32-bit Arm Cortex-M4F Sub-1 GHz wireless MCU with 352kB Flash CC1312R7 SimpleLink™ Arm® Cortex®-M4F multiprotocol Sub-1 GHz wireless MCU with 704-kB Flash
Download View video with transcript Video
Photos courtesy of Guangzhou Kingray Information Technology Co., Ltd.

Order & start development

Development kit

WA1253 — Multifunctional wireless digital microphone (UHF-handheld)

Development kit

WA1256 — Multifunctional wireless digital microphone (UHF-handheld)

Development kit

WA1231 — Wireless digital microphone (UHF-headset)

TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.