INV-3P-HELIOS

In-Vision Helios, additive manufacturing light engine using DLP9000

Overview

Designed for DLP® technology based 3D printing, Helios combines In-Vision's new proprietary high-power illumination module with high-performance optics. Based on TI’s DLP9000, Helios offers up to 12W of output power and will contribute to cost-efficient prints, enable applications based on new materials, and qualify additive manufacturing further for serial production. Application areas: 3D Printing, Lithography, Bioengineering and other industrial and scientific applications.

Features
  • DLP9000 Chipset    
  • 2560 x 1600 Micromirror array size    
  • 365, 385 and 405nm Wavelengths (LED)    
  • 6 | 31 | 75 | 100 | 150 | 162µ Standard lenses (others on request)    
  • Up to 12W (wavelength-dependent) Optical Output Power    
  • LED interchangeablility    
  • Integrated intensity module for stable high intensity    
  • Up to 1:300 ANSI Contrast Ratio    
  • Up to 95% acc. to IEC61947 (Lens dependent) Uniformity    
     
Near-UV products (400 to 420 nm)
DLP9000 DLP® 0.90 WQXGA Type A DMD DLPC900 Digital controller for DLP6500, DLP670S, DLP500YX & DLP9000 digital micromirror devices
Download View video with transcript Video
Photos courtesy of In-Vision Digital Imaging Optics GmbH

Order & start development

Optical module

INVISION-HELIOS — In-Vision Helios - 3D printing light engine using DLP9000

TI's Standard Terms and Conditions for Evaluation Items apply.

Related design resources

Hardware development

EVALUATION BOARD
DLPLCRC900DEVM DLP® LightCrafter™ dual DLPC900 evaluation module

Support & training

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.