INA3221SW-LINUX

Linux Driver for INA3221

INA3221SW-LINUX

Overview

The Linux driver supports the INA3221 Triple Current/Power Monitor. The Linux driver supports communication through the I2C bus and interfaces with the Hardware Monitoring sub-system.

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:
  • ina3221
Linux Source Files

The files associated with this device are:

  1. drivers/hwmon/ina3221.c
  2. Documentation/devicetree/bindings/hwmon/ina3221.txt
  3. Documentation/hwmon/ina3221
Source Files drivers/hwmon/ina3221.c
Linux Device Tree Documentation Documentation/devicetree/bindings/hwmon/ina3221.txt
Other Files Documentation/hwmon/ina3221

 

Enabling Driver Support

Configure kernel with "make menuconfig" (alternatively use "make xconfig" or "make nconfig")

Menuconfig Location

Symbol: SENSORS_INA3221 [=y]Type  : tristatePrompt: Texas Instruments INA3221 Triple Power Monitor  Location:    -> Device Drivers      -> Hardware Monitoring support (HWMON [=y])  Defined at drivers/hwmon/Kconfig:1529  Depends on: HWMON [=y] && I2C [=y]  Selects: REGMAP_I2C [=y]

Fixes and Code Enhancements

 

Digital power monitors
INA3221 26V, triple channel, 13-bit, i2c output current/voltage monitor w/alerts INA3221-Q1 AEC-Q100, 26V, triple channel, 13-bit, i2c output current/voltage monitor w/alerts
Download View video with transcript Video

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos