ECON-3P-NEDUCAM

e-con Systems NeduCAM camera modules based on FPD-Link III serializers

ECON-3P-NEDUCAM

Order now

Overview

NeduCAM is a product family of camera modules that combines various image sensors with an FPD-Link III serializer for supporting multiple remotely located cameras through serial connections to a host processor. 

NeduCAMxx products comprise the camera module only, which is a fully-assembled 2-board stack-up consisting of a sensor board and a serializer board.

NeduCAMxx-CUTDA4 are starter kits developed to support the non-standard 40-pin CSI connector on the SK-TDA4 evaluation module for TDA4VM, which include a 4-channel deserializer adapter board, a 15-m coaxial cable assembly with FAKRA connectors on both ends and a single NeduCAMxx camera module to start evaluating the end-to-end system, from the image sensor to the application processor. 

In addition to SK-TDA4VM, the NeduCAMxx-CUTDA4 evaluation kits are compatible with SK-AM68, SK-AM69, and other starter kit EVMs using the same 40-pin connector for high-bandwidth vision processing.

Features
  • 30 mm x 30 mm PCB size (camera module stack-up), 65 mm x 67 mm (deserializer)
  • Industry-standard FAKRA connectors, 15-m cable assembly provided in CUTDA4 kit
  • FPD-Link serial data and power over a single coaxial cable
  • Bare PCBs, fully assembled, M12 mount with appropriate lens installed
  • Power supplied through coaxial cable plugged into FAKRA connector
  • Various camera sensors for different applications
  • V4L2 Linux driver, gstreamer supported by e-con Systems
FPD-Link SerDes
DS90UB953-Q1 2 MP MIPI® CSI-2 FPD-Link III serializer for 2MP/60fps cameras & radar DS90UB960-Q1 Quad 2 MP camera hub FPD-Link III deserializer with dual CSI-2 output ports

 

V3Link SerDes
TDES960 4.16-Gbps MIPI® CSI-2 V³Link deserializer quad hub for high speed sensors TSER953 4.16-Gbps MIPI® CSI-2 V³Link serializer for high speed sensors
Download View video with transcript Video
Photos courtesy of e-con Systems Inc.

Order & start development

Optical module

NEDUCAM25 — AR0234 2.3-MP global shutter camera module with serializer, FAKRA connector

Development kit

NEDUCAM25-CUTDA4 — NeduCAM25 evaluation kit with 4-channel deserializer board for SK-TDA4VM

Development kit

NEDUCAM81-CUTDA4 — NeduCAM81 evaluation kit with 4-channel deserializer board for SK-TDA4VM

TI's Standard Terms and Conditions for Evaluation Items apply.

Related design resources

Hardware development

EVALUATION BOARD
SK-AM68 AM68 and AM68A starter kit for vision AI and general purpose processors SK-AM69 AM69 and AM69A starter kit for vision AI and general purpose processors SK-TDA4VM TDA4VM processor starter kit for edge AI vision systems

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact e-con Systems Inc..

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.