DAC80508-04EVM

DAC80508 and DAC80504 evaluation module

DAC80508-04EVM

Order now

Overview

The DAC80508-04EVM evaluation module (EVM) is a platform for evaluating the DAC80504 and DAC80508 devices. The DAC80508 is installed on the EVM. The user can replace the DAC80508 with the DAC80504. The devices are 16-bit buffered voltage-output digital-to-analog converters (DACs). The devices include a 2.5V 5ppm/°C internal reference and a user-selectable gain configuration giving full-scale output voltages of 1.25V (gain = 0.5), 2.5V (gain = 1) or 5V (gain = 2). The DAC80508 operates from a single 2.7V to 5.5V supply, is verified monotonic and provides exceptional linearity of ±1 LSB INL.

Features
  • Integral nonlinearity (INL): ±1 LSB (max) at 16-bit resolution
  • Integrated 2.5V precision internal reference
  • High drive capability: 20mA with 0.5V from supply rails
  • Low power: 0.7mA/channel at 5.5V
Precision DACs (≤10 MSPS)
DAC80504 True 16-bit, 4-channel, SPI, voltage-output DAC in QFN package with precision internal reference DAC80508 True 16-bit, 8-channel, SPI, voltage-output DAC with precision internal reference
Download View video with transcript Video

Order & start development

Evaluation board

DAC80508-04EVM — DAC80508 and DAC80504 evaluation module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
GUI for evaluation module (EVM)

DAC8050XEVM-GUI — DAC8050XEVM GUI Installer

Supported products & hardware
Download

DAC8050XEVM-GUI DAC8050XEVM GUI Installer

close
Latest version
Version: 1.0
Release date: 01 Feb 2024
lock DAC8050xEVM-GUI.zip  — 341641 K

Checksum
lock = Requires export approval (1 minute)
Products
Precision DACs (≤10 MSPS)
DAC80501 True 16-bit, 1-ch, SPI/I2C, voltage-output DAC in WSON package with precision internal reference DAC80502 Dual-channel, 1-LSB INL, 16-bit, SPI voltage-output digital-to-analog converter (DAC) DAC80504 True 16-bit, 4-channel, SPI, voltage-output DAC in QFN package with precision internal reference DAC80508 True 16-bit, 8-channel, SPI, voltage-output DAC with precision internal reference
Hardware development
Evaluation board
DAC80502-01EVM DAC80502 and DAC80501 evaluation module DAC80508-04EVM DAC80508 and DAC80504 evaluation module

Release Infomation

Initial public release for DAC8050xEVM GUI software installer

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
EVM User's guide DAC80508-04 Evaluation Module User's Guide PDF | HTML 13 Nov 2023
Certificate DAC80508-04EVM EU Declaration of Conformity (DoC) 13 Nov 2023
Certificate DAC80502-01EVM EU Declaration of Conformity (DoC) 08 Nov 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos