CIRCUIT060036

Adjustable-gain, current-output, high-side current-sensing circuit

CIRCUIT060036

Overview

This circuit demonstrates how to convert a voltage-output, current sense amplifier (CSA) into a current-output circuit using an operational amplifier (op amp) and a current-setting resistor (RSET). Taking advantage of the matched internal resistor gain network of the current sense amplifier, this circuit utilizes the Howland Current Pump method to create a current source that is proportional to the sense current. The overall circuit gain is adjustable by changing the load resistor value (ROUT). Additionally, multiple circuits can be summed together to determine total current from multiple sources.
Features
  • Input:
    • Iload = 1 A to 10 A
    • Vcm = 12 V
  • Output:
    • Iout =  88.3 µA to 883 µA
    • Bandwith = 200 kHz
  • Error:
    • at Iload min = 2.2% maximum
    • 0.3% typical
  • Supply:
    • Iq = 260 + 750 µA
    • Vs = 5V, Vee = 0 V
Analog current-sense amplifiers
INA185 26-V, 350-kHz, bi-directional, high-precision current sense amplifier in ultra-small SOT-563 package
General-purpose op amps
TLV9061 Single, 5.5-V, 10-MHz, RRIO operational amplifier for cost-optimized applications
Download View video with transcript Video

Get started

  1. Read the circuit design
  2. Download the model

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Circuit design Adjustable-gain, current-output, high-side current-sensing circuit 09 Aug 2019
* Application note AN-1515 A Comprehensive Study of the Howland Current Pump (Rev. A) 26 Apr 2013
E-book An Engineer's Guide to Current Sensing (Rev. B) 12 Apr 2022
Application brief Using An Op Amp for High-Side Current Sensing (Rev. A) PDF | HTML 07 Dec 2021
Selection guide Current Sense Amplifiers (Rev. E) 20 Sep 2021

Related design resources

Design tools & simulation

SIMULATION TOOL
PSPICE-FOR-TI PSpice® for TI design and simulation tool TINA-TI SPICE-based analog simulation program
CALCULATION TOOL
ANALOG-ENGINEER-CALC Analog engineer's calculator

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos