BQ25798BKUPEVM

BQ25798 evaluation module I²C controlled 5-A, 1- to 4-cell buck-boost charger in QFN package

BQ25798BKUPEVM

Order now

Overview

The BQ25798BKUPEVM evaluation module (EVM) is used to evaluate the BQ25798 device in back-up mode applications. The BQ25798 is an integrated switched-mode buck-boost battery charge management device in HOTROD (QFN) package, intended for 1- to 4-series cell Li-ion and Li-polymer batteries from 3.6-V to 24-V input with programmable 750-KHz and 1500-KHz switching frequency. The I2C serial interface with charging and system settings makes the device a truly flexible solution.

Features
  • Easily evaluate the high-efficiency 5-A switch-mode buck-boost charger in the HOTROD (QFN) package
  • Use of EV2400 or USB2ANY interface to switch between charge and USB On-the-Go (OTG) as well as monitor charger status and faults as well as voltages and current with an integrated analog-to-digital converter (ADC)
  • Use of an onboard USB input adapter for connecting to a USB source and either communication through D+/D– to set the default input current limit
  • Onboard test points, sense resistors and jumpers facilitate measurement of high-efficiency and high-accuracy voltage and current regulation
  • Bi-directional blocking NFETs included for evaluating dual input source selector, with jumpers to bypass

Does not include EV2400 or USB2ANY, one of which is required for operation.

Battery charger ICs
BQ25798 I²C controlled, 1-4-cell, 5-A buck-boost solar battery charger with dual-input selector and MPPT

 

Linear & low-dropout (LDO) regulators
TLV760 100-mA, 30-V, low-dropout voltage regulator
Download View video with transcript Video

Order & start development

Evaluation board

BQ25798BKUPEVM — BQ25798 evaluation module I²C controlled 5-A, 1- to 4-cell buck-boost charger in QFN package

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide BQ25792EVM, BQ25798EVM and BQ25798BKUPEVM (BMS034) Evaluation Module (Rev. E) PDF | HTML 12 Jul 2022
Certificate BQ25798BKUPEVM EU RoHS Declaration of Conformity (DoC) 07 May 2021

Related design resources

Hardware development

EVALUATION BOARD
USB2ANY USB2ANY interface adapter
INTERFACE ADAPTER
EV2400 USB-Based PC Interface Board for Battery Fuel (Gas) Gauge Evaluation Module

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos