Download options
Latest version
Version: 5.20.00.00
Release date: 14 Apr 2021
Products
Wi-Fi products
CC2564
—
Bluetooth® 4.0 with Enhanced Data Rate (EDR), Low Energy (LE) and ANT
CC2564C
—
Bluetooth® 5.1 with Basic Rate (BR), Enhanced Data Rate (EDR), Low Energy (LE)
CC2564MODA
—
Bluetooth® 4.1 with Basic Rate, enhanced data rate, Low Energy (LE) module with integrated antenna
CC2564MODN
—
Bluetooth® 4.1 with Basic Rate (BR), Enhanced Data Rate (EDR), Low Energy (LE) module
Hardware development
BOOST-CC2564MODA
—
TMP107 temperature sensor daisy-chain BoosterPack™ plug-in module
CC2564MODAEM
—
Dual-mode Bluetooth® CC2564 Module with Integrated Antenna Evaluation Board
CC2564MODNEM
—
Dual-mode Bluetooth® CC2564 module evaluation board
CC256XCQFN-EM
—
CC2564C Dual-Mode Bluetooth® Controller Evaluation Module
CC256XQFNEM
—
Dual-mode Bluetooth® CC2564 evaluation board
Link to FCC, ISED, & Certification Reports
Link to FCC, ISED, & Certification Reports
Link to CC2564MODNEM Reference Only Certification Reports
Link to CC2564MODAEM Reference Only Certification Reports
Link to CC256xQFNEM Reference Only Certification Reports
Link to CC256xCQFN-EM Reference Only Certification Reports
Link to BOOST-CC2564MODA Reference Only Certification Reports
This page provides access to the Dual Mode BT certification reports. Here you will find certification reports for both modules and EVMs. Note that module certification reports can be reused by the customer for regulatory compliance. However the customer should consult with their regulatory house to ensure they meet the requirements for certification at their product level. EVM certification reports are provided for reference only. When using a chip down version, the customer is responsible for their own certification.
- Updated CE certification reports for CC2564 Modules