ADC12DJ5200SEEVM

ADC12DJ5200SE evaluation module for single-ended input RF-sampling 12-bit ADC

ADC12DJ5200SEEVM

Order now

Overview

The ADC12DJ5200SE evaluation module (EVM) is a platform used to evaluate the ADC12DJ5200SE analog-to-digital converter (ADC). The ADC12DJ5200SE is a dual-channel, 12-bit ADC capable of operating at sampling rates up to 5.2-Giga-samples per second (GSPS) in dual-channel mode, or 10.4-GSPS in single-channel mode. The ADC12DJ5200SEEVM output data is transmitted over a standard JESD204C high-speed serial interface.

Features
  • Simplified analog input network, no balun needed externally, allowing single-ended analog signal source from 2 GHz to 6.3 GHz
  • TLMX2594 clock synthesizer generates ADC sampling clock
  • LMK04828, LMK61E2 and LMX2594 onboard system clock generator generates SYSREF and FPGA reference clocks for high-speed serial interface
  • Transformer-coupled clock input network to test ADC performance with an external low-noise clock source
  • LM95233 temperature sensor
  • High-speed serial data output over high-pin-count FMC+ interface connector

  • USB cable
  • Power cable

High-speed ADCs (≥10 MSPS)
ADC12DJ5200SE Singled-ended input RF-sampling 12-bit ADC with dual-channel 5.2 GSPS or single-channel 10.4 GSPS
Download View video with transcript Video

Order & start development

Evaluation board

ADC12DJ5200SEEVM — ADC12DJ5200SE evaluation module for single-ended input RF-sampling 12-bit ADC

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
GUI for evaluation module (EVM)

SLVC767 — ADC12DJxx00RF EVM GUI v1.3

lock = Requires export approval (1 minute)
Supported products & hardware
lock Download

SLVC767 ADC12DJxx00RF EVM GUI v1.3

close
Latest version
Version: 01.00.00.0D
Release date: 27 Jun 2021
lock ADC12DJxx00RF EVM GUI v1.3 (zip)  — 41499 K

Checksum
lock = Requires export approval (1 minute)
Hardware development
Evaluation board
ADC08DJ5200RFEVM ADC08DJ5200RF evaluation module for RF-sampling 8-bit ADC with dual 5.2 GSPS or single 10.4 GSPS ADC12DJ4000RFEVM ADC12DJ4000RF evaluation module for 4-GSPS dual- or 8-GSPS single-channel, RF-sampling, 12-bit ADC ADC12DJ5200RFEVM ADC12DJ5200RF RF-sampling 12-bit dual 5.2-GSPS or single 10.4-GSPS ADC evaluation module ADC12DJ5200SEEVM ADC12DJ5200SE evaluation module for single-ended input RF-sampling 12-bit ADC

Release Infomation

The design resource accessed as www.ti.com/lit/zip/slvc767 or www.ti.com/lit/xx/slvc767d/slvc767d.zip has been migrated to a new user experience at www.ti.com/tool/download/SLVC767. Please update any bookmarks accordingly.
TI's Standard Terms and Conditions for Evaluation Items apply.

Related design resources

Hardware development

EVALUATION BOARD
TSW14J57EVM Data capture/pattern generator: data converter EVM with 16 JESD204B lanes from 1.6-15Gbps

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos