text.skipToContent text.skipToNavigation

PUCC21530QDWKQ1

Automotive, 4-A, 6-A, 5.7-kVrms isolated dual-channel gate driver with enable

封装

封装 | 引脚: DWK | 14
温度: Q (-40 to 125)
包装类型: 切割管
数量 单价
1-9 $6.91
10-24 $6.22
25-99 $5.81
100-249 $5.21
250-499 $4.86
500-749 $4.23
750-999 $3.66
1000+ $3.59

产品特点

  • Universal: Dual Low-Side, Dual High-Side or Half-Bridge Driver
  • Wide Body SOIC-14 (DWK) Package
  • 3.3mm spacing between driver channels
  • Switching Parameters:
    • 19-ns Typical Propagation Delay
    • 10-ns Minimum PulseWidth
    • 5-ns Maximum Delay Matching
    • 6-nsMaximum Pulse-Width Distortion
  • Common-Mode Transient Immunity (CMTI) Greater than 100 V/ns
  • Surge Immunity up to 12.8 kV
  • Isolation Barrier Life >40 Years
  • 4-A Peak Source, 6-A Peak Sink Output
  • TTL and CMOS Compatible Inputs
  • 3-V to 18-V Input VCCI Range
  • Up to 25-V VDD Output Drive Supply
  • Programmable Overlap and Dead Time
  • Rejects Input Pulses and Noise Transients Shorter than 5 ns
  • Operating Temperature Range –40 to +125°C
  • Safety-Related Certifications (Planned):
    • 8000-VPK Isolation per DIN V VDE V 0884-11 :2017-01
    • 5.7-kVRMS Isolation for 1 Minute per UL1577
    • CSA Certification per IEC 60950-1, IEC 62368-1, IEC 61010-1 and IEC60601-1 End Equipment Standards
    • CQC Certification perGB4943.1-2011
  • Planned for AEC-Q100 Qualification With:
    • Device Temperature Grade 1
    • Device HBM ESD ClassificationLevel H2
    • Device CDM ESD Classification Level C6

All trademarks are the property of their respective owners.

德州仪器  PUCC21530QDWKQ1

The UCC21530-Q1 is an isolated dual-channel gate driverwith 4-A source and 6-A sink peak current. It is designed to drive IGBTs and SiC MOSFETs up to5-MHz with best-in-class propagation delay and pulse-width distortion.

The input side is isolated from the two output drivers by a5.7-kVRMS reinforced isolation barrier, with a minimum of 100-V/nscommon-mode transient immunity (CMTI). Internal functional isolation between the two secondary-sidedrivers allows a working voltage of up to 1850 VMAX.

This driver can be configured as two low-side drivers, two high-side drivers, or ahalf-bridge driver with programmable dead time (DT). The EN pin pulled low shuts down both outputssimultaneously and allows for normal operation when left open or pulled high. As a fail-safemeasure, primary-side logic failures force both outputs low.

The device accepts VDD supply voltages up to 25 V. A wide input VCCI range from 3 V to 18V makes the driver suitable for interfacing with both analog and digital controllers. All thesupply voltage pins have under voltage lock-out (UVLO) protection.

With all these advanced features, the UCC21530-Q1 enableshigh efficiency, high power density, and robustness in a wide variety of power applications.