text.skipToContent text.skipToNavigation

PTPA3255TDDVQ1

HIGHER VOLTAGE VERSION OF AKITA FAMILY

封装

封装 | 引脚: DDV | 44
温度: T (-40 to 105)
包装类型: 切割管
数量 单价
1-9 $13.00
10-24 $11.70
25-99 $10.93
100-249 $9.80
250-499 $9.15
500-749 $7.96
750-999 $6.89
1000+ $6.75

产品特点

  • AEC-Q100 Qualified for Automotive Applications
    • Temperature Grade 2: –40°C to +105°C, TA
  • Differential Analog Inputs
  • Total Output Power at 10% THD+N
    • 315-W Stereo into 4 Ω in BTL Configuration
    • 180-W Stereointo 8 Ω in BTL Configuration
    • 600-W Mono into 2 Ω in PBTLConfiguration
  • Total Output Power at 1% THD+N
    • 255-W Stereo into 4 Ω in BTL Configuration
    • 150-W Stereointo 8 Ω in BTL Configuration
    • 495-W Mono into 2 Ω in PBTLConfiguration
  • Advanced Integrated Feedback Design with High-speed Gate Driver Error Correction
    • Signal Bandwidth up to 100 kHz for High Frequency Content From HDSources
    • Ultra Low 0.006% THD+N at 1 W into 4 Ω and <0.01% THD+N toClipping
    • >65 dB PSRR (BTL, 1 kHz, No Input Signal)
    • <85 µV(A-Weighted) Output Noise
    • >111 dB (A Weighted) SNR
  • Multiple Configurations Possible:
    • Stereo, Mono, 2.1 and 4xSE
  • Click and Pop Free Startup and Stop
  • 90% Efficient Class-D Operation (4 Ω)
  • Wide 18-V to 53.5V Supply Voltage Operation
  • Self-Protection Design (Including Undervoltage, Overtemperature, Clipping, and Short Circuit Protection) With Error Reporting

All trademarks are the property of their respective owners.

德州仪器  PTPA3255TDDVQ1