text.skipToContent text.skipToNavigation

PTLV9302IDR

1MHz, 36-V Rail-to-Rail Input/Output, Low-Offset-Voltage, Low-Power Op Amp

封装

封装 | 引脚: D | 8
温度: Q (-40 to 125)
包装类型: 剪切带
数量 单价
1-9 $0.79
10-24 $0.71
25-99 $0.65
100-249 $0.56
250-499 $0.52
500-749 $0.42
750-999 $0.34
1000+ $0.30

产品特点

  • Low offset voltage: ±0.5 mV
  • Low offset voltage drift: ±2 µV/°C
  • Low noise: 35 nV/√Hz at 1 kHz
  • High common-mode rejection: 110 dB
  • Low bias current: ±10 pA
  • Rail-to-rail output
  • Wide bandwidth: 1-MHz GBW
  • High slew rate: 3 V/µs
  • Low quiescent current: 150 µA per amplifier
  • Wide supply: ±2.25 V to ±20 V, 4.5 V to 40 V
  • EMI/RFI filtered inputs
  • MUX-friendly/comparator inputs:
    • Wide differential and common-mode input voltagerange
  • Industry standard packages:
    • Single in SOT-23-5 and SC70
    • Dual in SOIC-8, TSSOP-8, and VSSOP-8
    • Quad in SOIC-14 andTSSOP-14

All trademarks are the property of their respective owners.

德州仪器  PTLV9302IDR