text.skipToContent text.skipToNavigation

PLV1805QDBVRQ1

40V, microPower, Push-Pull Automotive High Voltage Comparator with Shutdown

封装

封装 | 引脚: DBV | 6
温度: Q (-40 to 125)
包装类型: 剪切带
数量 单价
1-9 $0.92
10-24 $0.82
25-99 $0.76
100-249 $0.65
250-499 $0.60
500-749 $0.49
750-999 $0.39
1000+ $0.35

产品特点

  • AEC-Q100 Qualified with the following results:
    • DeviceTemperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBMESD Classification Level 2
    • Device CDM ESD Classification LevelC4A
  • 3.3 V to 40 V Supply Range
  • Low Quiescent Current:
    150 µA per Comparator
  • Input Common-Mode Range Beyond Both Rails
  • Phase Reversal Protection
  • Push-Pull Output
  • 250ns Propagation Delay
  • Low Input Offset Voltage: 500 µV
  • Shutdown Pin
  • Packaging:
    • Single:SOT-23-6

All trademarks are the property of their respective owners.

德州仪器  PLV1805QDBVRQ1

The TLV1805-Q1 high voltage comparator offers the unique combination of wide supplyrange, push-pull output, rail-to-rail inputs, low quiescent current, shutdown and fast outputresponse. All these features make this comparator well-suited for applications that require sensingat the positive or negative voltage rails such as reverse current protection for a smart diodecontroller, overcurrent sensing, and overvoltage protection circuits where the push-pull outputstage is used to drive the gate of an p-channel or n-channel MOSFET switch.

The high peak current push-pull output stage which is unique for high-voltagecomparators, offers the advantage of allowing the output to actively drive the load to eithersupply rail with a fast edge rate. This is especially valuable in applications where a MOSFETswitch needs to be driven high or low in order to connect or disconnect a host from an unexpectedhigh voltage supply. Additional features such as low input offset voltage, low input bias currentsand High-Z shutdown make the TLV1805-Q1 flexible enough to handle almost any application, fromsimple voltage detection to driving a single relay.

The TLV1805-Q1 is AEC-Q100 qualified in a 6-pin SOT-23 package and is specified foroperation across the temperature range of –40°C to +125°C.