text.skipToContent text.skipToNavigation

PCAXC2T245QRSWRQ1 正在供货

具有可配置电压电平转换的汽车双位双电源总线收发器

库存: 5,850
限制:   200

查看产品文件夹 SN74AXC2T245-Q1
下载
下载数据表 

封装信息

封装 | 引脚: UQFN (RSW) | 10
温度: Q (-40 to 125)
包装数量 | 包装类型: 3,000 | LARGE T&R
查看更多封装信息

质量信息

RoHS
REACH
铅涂层/焊球材料 Call TI
MSL 等级/回流焊峰 Call TI
材料成分 查看
MTBF/FIT 率 查看
资质摘要 查看
正在进行的可靠性监控 查看
器件标记 查看

产品特性

  • AEC-Q100 automotive qualified
  • Fully configurable dual-rail design allows each port to operate with a power supply range rrom 0.65 V to 3.6 V
  • Operating temperature from –40°C to +125°C
  • DIR control input for each channel
  • Glitch-free power supply sequencing
  • Up to 380 Mbps support when translating from 1.8 V to 3.3 V
  • VCC isolation feature
    • If either VCC input is below 100 mV, all I/O outputsare disabled and become high-impedance
  • Ioff supports partial-power-down mode operation
  • Compatible with AVC-family level shifters
  • Latch-up performance exceeds 100 mA per JESD 78, class II
  • ESD protection exceeds JEDEC JS-001
    • 8000-V Human-body model
    • 1000-V Charged-device model

All trademarks are the property of their respective owners.

描述

The SN74AXC2T245-Q1 is a two-bit noninverting bus transceiver that uses two individuallyconfigurable power-supply rails. The device is operational with both VCCAand VCCB supplies as low as 0.65 V. The A port is designed to trackVCCA, which accepts any supply voltage from 0.65 V to 3.6 V. The B port isdesigned to track VCCB, which also accepts any supply voltage from 0.65 V to3.6 V. Additionally the SN74AXC2T245-Q1 is compatible with a single-supply system.

The SN74AXC2T245-Q1 device is designed for asynchronous communication between data buses.The device transmits data from the A bus to the B bus or from the B bus to the A bus, depending onthe logic level of the direction-control inputs (DIRx). The SN74AXC2T245-Q1 device is designed sothe control pin (DIR) is referenced to VCCA.

This device is fully specified for partial-power-down applications using theIoff current. The Ioff protection circuitry ensuresthat no excessive current is drawn from or to an input, output, or combined I/O that is biased to aspecific voltage while the device is powered down.

The VCC isolation feature ensures that if eitherVCCA or VCCB is less than 100 mV, both I/O portsenter a high-impedance state by disabling their outputs.

Glitch-free power supply sequencing allows either supply rail to be powered on or off inany order while providing robust power sequencing performance.

数量 单价
1-99 $0.63
100-249 $0.49
250-999 $0.36
1,000+ $0.26