text.skipToContent text.skipToNavigation

P87561IRNFRQ1

Four-phase 16-A buck converter with integrated switches

封装

封装 | 引脚: RNF | 26
温度: Q (-40 to 125)
包装类型: 剪切带
数量 单价
1-9 $6.26
10-24 $5.63
25-99 $5.26
100-249 $4.71
250-499 $4.40
500-749 $3.83
750-999 $3.31
1000+ $3.25

产品特点

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient OperatingTemperature
    • Device HBM ESD Classification Level2
    • Device CDM ESD Classification LevelC4B
  • Input Voltage: 2.8 V to 5.5 V
  • Output Voltage: 0.6 V to 3.36 V
  • Four High-Efficiency Step-Down DC/DC Converter Cores:
    • Maximum Output Current: 16A (4 A per Phase)
    • Programmable Output Voltage Slew-Rate: 0.5 mV/µs to 10mV/µs
  • Switching Frequency: 2 MHz
  • Spread-Spectrum Mode and Phase Interleaving
  • Configurable General Purpose I/O (GPIOs)
  • I2C-Compatible Interface That Supports Standard (100 kHz), Fast (400 kHz), Fast+ (1 MHz), and High-Speed (3.4 MHz) Modes
  • Interrupt Function With Programmable Masking
  • Programmable Power-Good Signal (PGOOD)
  • Output Short-Circuit and Overload Protection
  • Overtemperature Warning and Protection
  • Overvoltage Protection (OVP) and Undervoltage Lockout (UVLO)

All trademarks are the property of their respective owners.

德州仪器  P87561IRNFRQ1

The LP8756x-Q1 device is designed to meet the power-managementrequirements of the latest processors and platforms in various automotive power applications. Thedevice contains four step-down DC/DC converter cores, which are configured as a 4-phase output,3-phase and 1-phase outputs, 2-phase and 2-phase outputs, one 2-phase and two 1-phase outputs, orfour 1-phase outputs. The device is controlled by an I2C-compatibleserial interface and by enable signals.

The automatic pulse-width-modulation (PWM) to pulsed-frequency-modulation (PFM) operation(AUTO mode), together with the automatic phase adding and phase shedding, maximizes efficiency overa wide output-current range. The LP8756x-Q1 supports remote differential-voltagesensing for multiphase outputs to compensate IR drop between the regulator output and thepoint-of-load (POL) improving the accuracy of the output voltage. The switching clock can be forcedto PWM mode and also synchronized to an external clock to minimize the disturbances.

The LP8756x-Q1 device supports load-current measurement without theaddition of external current-sense resistors. The device also supports programmable start-up andshutdown delays and sequences synchronized to enable signals. The sequences can include GPIOsignals to control external regulators, load switches, and processor reset. During start-up andvoltage change, the device controls the output slew rate to minimize output-voltage overshoot andin-rush current.