BP-DAC11001EVM 的特性
- Integral nonlinearity (INL): ±4 LSB (max) at ±15-V output
- Ensured monotonicity at 20 bit
- Serial peripheral interface (SPI)
BP-DAC11001EVM 的说明
The DAC11001 evaluation module (EVM) BoosterPack™ plug-in module is an easy-to-use platform for evaluating the functionality and performance of the DAC11001. DAC11001 is a single-channel, buffered, bipolar-output digital-to-analog converter (DAC) in 20-bit resolution. It provides unipolar output voltage up to 5 V.
BP-DAC11001EVM provides the SPI programming interface through an analog evaluation module (EVM) (MSP-EXP432E401Y MCU LaunchPad™ development kit).
MSP-EXP432E401Y is not included in the BP-DAC11001EVM kit. It can be ordered separately or in a bundle with BP-DAC11001EVM.