Features for the TMDSHSECDOCK
- Bread-board like baseboard with HSEC180 controlCARD female connector
- Header pin access to key MCU signals
- Breadboard area for customizable routing and prototyping
- Board power can be provided by USB cable or a 5V barrel supply
Description for the TMDSHSECDOCK
TMDSHSECDOCK is a baseboard that provides header-pin access to key signals on compatible HSEC180-based controlCARDs. A breadboard area is available for rapid prototyping. Board power can be provided by USB cable or a 5-V barrel supply.