Features for the TMDSCNCD280025C
Hardware Features
- Isolated on-board XDS100v2 USB-to-JTAG debug probe enables real-time in-system programming and debugging
- Standard 180-pin controlCARD HSEC interface
- Analog I/O, digital I/O and JTAG signals at card interface
- Find hardware Files by downloading C2000Ware at boards\controlCARDs\TMDSCNCD280025C
Software Features
- Free download of Code Composer Studio IDE
- Free download of C2000Ware for device drivers and example projects
- DigitalPower SDK and powerSUITE
- MotorControl SDK
- MathWorks MATLAB & Simulink example models include the following:
- solidThinking Embed Support
Description for the TMDSCNCD280025C
TMDSCNCD280025C is a low-cost evaluation and development board for TI C2000™ MCU series of F28002x devices. It comes with a HSEC180 (180-pin High Speed Edge Connector) and, as a controlCARD, is ideal for initial evaluation and prototyping. For evaluation of TMDSCNCD280025C, a 180-pin docking station TMDSHSECDOCK is required and can be purchased separately or as a bundled kit.