TXS0202EVM 的特性
- No Direction Control Signal Required
- VCCA, VCCB Supply Voltage: 1.1 V to 3.6 V
- Meets All Requirements of the IC-USB Standard
- Small Packages: WCSP
- Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
- Ioff Supports Partial-Power-Down Mode Operation
TXS0202EVM 的说明
The TXS0202 EVM was created to allow simplified evaluation and prototyping without the need for full board development. This EVM provides peripheral header style pads for probing and signal connection to each device pin. Headers are labeled with the corresponding pin number.