TS3DV642EVM 的特性
- 12-channel high-speed 1:2 mux and demux
- Mux and demux low-speed, DDC, CEC, HPD signals along with high-speed TMDS data pairs
- HDMI female connectors for easy evaluation
- Simple control of select logic lines
- High-performance ceramic PCB material
TS3DV642EVM 的说明
The TS3DV642EVM is an evaluation module (EVM) for the TS3DV642 1:2 multiplexer and demultiplexer high-bandwidth HDMI switch. It is specially designed to multiplex HDMI signals. All signals required for the HDMI protocol, high speed and low speed, are multiplexed through the EVM. Additionally, the TS3DV642 device provides an output enable input and two output select inputs for flexible configuration of the HDMI.