产品详情

Frequency (min) (MHz) 300 Frequency (max) (MHz) 4800 I/Q input common-mode voltage (typ) (V) 1.7 PLL/VCO Yes P1dB (typ) (dBm) 12 OIP3 (typ) (dBm) 26 Noise floor (typ) (dBm/Hz) -163 Unadjusted carrier suppression (typ) (dBm) -40 Unadjusted sideband suppression (typ) (dBc) -40 Rating Catalog Operating temperature range (°C) -40 to 85
Frequency (min) (MHz) 300 Frequency (max) (MHz) 4800 I/Q input common-mode voltage (typ) (V) 1.7 PLL/VCO Yes P1dB (typ) (dBm) 12 OIP3 (typ) (dBm) 26 Noise floor (typ) (dBm/Hz) -163 Unadjusted carrier suppression (typ) (dBm) -40 Unadjusted sideband suppression (typ) (dBc) -40 Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGZ) 48 49 mm² 7 x 7
  • Fully Integrated PLL/VCO and IQ Modulator
  • LO Frequency from 300 MHz to 4.8 GHz
  • 76-dBc Single-Carrier WCDMA ACPR at –8-dBm
    Channel Power
  • OIP3 of 26 dBm
  • P1dB of 11.5 dBm
  • Integer/Fractional PLL
  • Phase Noise –132 dBc/Hz
    (at 1 MHz, fVCO of 2.3 GHz)
  • Low Noise Floor: –160 dBm/Hz
  • Input Reference Frequency Range: Up to
    160 MHz
  • VCO Frequency Divided by 1-2-4-8 Output
  • APPLICATIONS
    • Wireless Infrastructure
      • CDMA: IS95, UMTS, CDMA2000,
        TD-SCDMA
      • TDMA: GSM, IS-136, EDGE/UWC-136
      • LTE
    • Wireless Local Loop
    • Point-to-Point Wireless Access
    • Wireless MAN Wideband Transceivers

All other trademarks are the property of their respective owners

  • Fully Integrated PLL/VCO and IQ Modulator
  • LO Frequency from 300 MHz to 4.8 GHz
  • 76-dBc Single-Carrier WCDMA ACPR at –8-dBm
    Channel Power
  • OIP3 of 26 dBm
  • P1dB of 11.5 dBm
  • Integer/Fractional PLL
  • Phase Noise –132 dBc/Hz
    (at 1 MHz, fVCO of 2.3 GHz)
  • Low Noise Floor: –160 dBm/Hz
  • Input Reference Frequency Range: Up to
    160 MHz
  • VCO Frequency Divided by 1-2-4-8 Output
  • APPLICATIONS
    • Wireless Infrastructure
      • CDMA: IS95, UMTS, CDMA2000,
        TD-SCDMA
      • TDMA: GSM, IS-136, EDGE/UWC-136
      • LTE
    • Wireless Local Loop
    • Point-to-Point Wireless Access
    • Wireless MAN Wideband Transceivers

All other trademarks are the property of their respective owners

TRF372017 is a high-performance, direct up-conversion device, integrating a high-linearity, low-noise IQ modulator and an integer-fractional PLL/VCO. The VCO uses integrated frequency dividers to achieve a wide, continuous tuning range of 300 MHz to 4800 MHz. The LO is available as an output with independent frequency dividers. The device also accepts input from an external LO or VCO. The modulator baseband inputs can be biased either internally or externally. Internal DC offset adjustment enables carrier cancellation. The device is controlled through a 3-wire serial programming interface (SPI). A control pin invokes power-save mode to reduce power consumption while keeping the VCO locked for fast start-up.

TRF372017 is a high-performance, direct up-conversion device, integrating a high-linearity, low-noise IQ modulator and an integer-fractional PLL/VCO. The VCO uses integrated frequency dividers to achieve a wide, continuous tuning range of 300 MHz to 4800 MHz. The LO is available as an output with independent frequency dividers. The device also accepts input from an external LO or VCO. The modulator baseband inputs can be biased either internally or externally. Internal DC offset adjustment enables carrier cancellation. The device is controlled through a 3-wire serial programming interface (SPI). A control pin invokes power-save mode to reduce power consumption while keeping the VCO locked for fast start-up.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 14
类型 标题 下载最新的英语版本 日期
* 数据表 TRF372017 Integrated IQ Modulator PLL/VCO 数据表 (Rev. E) PDF | HTML 2016年 1月 11日
技术文章 Can a clock generator act as a jitter cleaner? PDF | HTML 2017年 3月 23日
技术文章 Don’t let bad reference signals destroy the phase noise in your PLL/synthesizer PDF | HTML 2017年 1月 10日
技术文章 What to do when your PLL does not lock PDF | HTML 2016年 7月 12日
技术文章 Issues with jitter, phase noise, lock time or spurs? Check the loop-filter bandwid PDF | HTML 2016年 6月 6日
应用手册 Characterization Report for FMC30RF 2014年 9月 18日
设计指南 Analog Interfacing Networks for DAC348x and Modulators (TIDA-00077) (Rev. A) 2013年 8月 14日
设计指南 适用于 Xilinx FPGA 的模拟器件 解决方案指南 2012年 4月 24日
应用手册 Supply Noise Effect on Oscillator Phase Noise 2011年 11月 22日
用户指南 TSW3725 Evaluation Module 2011年 10月 25日
应用手册 TRF372017 Noise Analysis (Rev. A) 2011年 10月 7日
EVM 用户指南 TRF372017EVM User's Guide (Rev. A) 2010年 11月 11日
应用手册 LO Harmonic Effect of I/Q Modulator Sideband Suppression 2010年 5月 10日
应用手册 Fractional/Integer-N PLL Basics 1998年 5月 13日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DAC3283EVM — DAC3283 双通道、16 位、800MSPS、1x-4x 插值数模转换器评估模块

DAC3283EVM 是能让设计者评估德州仪器 (TI) DAC3283 双通道 16 位 800MSPS 数模转换器 (DAC) 的电路板,它具有 8 字节宽 DDR LVDS 数据输入、集成 2x/4x 内插滤波器,并且在高 IF 时具有出色的线性度。EVM 提供了可在各种时钟、输入条件下测试 DAC3283 的灵活环境。作为易于使用的完整射频发射解决方案,DAC3283EVM 包含用于为 DAC3283 计时的 CDCE62005 时钟发生器/抖动消除器以及 TRF3704 50MHz 至 6GHz 正交调制器,该调制器可将来自 DAC 的 I/Q 输出向上变频为射频实信号。

该 (...)

用户指南: PDF
TI.com 上无现货
评估板

DAC3482EVM — DAC3482 双通道、16 位、1.25GSPS 数模转换器评估模块

DAC3482EVM 是能让设计者评估德州仪器 (TI) DAC3482 双通道超低功耗 16 位 1.25 GSPS 数模转换器 (DAC) 性能的电路板,它具有 16 位或 8 位宽 DDR LVDS 数据输入、集成 2x/4x/8x/16x 内插滤波器、32 位 NCO 和 PLL,并且在高 IF 时具有出色的线性度。EVM 提供了可在各种时钟和数据输入以及 IF 输出条件下测试 DAC3482 的灵活环境。为向完整的 IF 发射机解决方案一样便于使用,DAC34842VM 包括用于为 DAC3482 计时的 德州仪器 CDCE62005 时钟发生器/抖动消除器。除了向 DAC3482 (...)

用户指南: PDF
TI.com 上无现货
评估板

DAC3484EVM — DAC3484 评估模块

DAC3484EVM 是能让设计者评估德州仪器 (TI) DAC3484 四通道超低功耗 16 位 1.25GSPS 数模转换器 (DAC) 性能的电路板,它具有 8 位宽 DDR LVDS 数据输入、集成 2x/4x/8x/16x 内插滤波器、32 位 NCO 和 PLL,并且在高 IF 时具有出色的线性度。EVM 提供了可在各种时钟、数据输入和 IF 或 RF 输出条件下测试 DAC3484 的灵活环境。作为易于使用的完整射频发射解决方案,DAC3484EVM 包含用于为 DAC3484 计时的 CDCE62005 时钟发生器/抖动消除器以及 TRF370315 400MHz 至 (...)

用户指南: PDF
TI.com 上无现货
评估板

DAC34H84EVM — DAC34H84 评估模块

DAC34H84EVM 是能让设计者评估德州仪器 (TI) DAC34H84 四通道超低功耗 16 位 1.25 GSPS 数模转换器 (DAC) 性能的电路板,它具有 32 位宽 DDR LVDS 数据输入、集成 2x/4x/8x/16x 内插滤波器、32 位 NCO 和 PLL,并且在高 IF 时具有出色的线性度。该 EVM 提供了可在各种时钟、数据输入和 IF 输出条件下测试 DAC34H84 的灵活环境。为向完整的 IF 发射机解决方案一样便于使用,DAC34H84EVM 包括用于为 DAC34H84 计时的 德州仪器 CDCE62005 时钟发生器/抖动消除器。除了向 (...)

用户指南: PDF
TI.com 上无现货
评估板

DAC34SH84EVM — DAC34SH84 评估模块

The DAC34SH84EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments' four-channel, ultra-low power, 16-bit, 1.5 GSPS DAC34SH84 digital-to-analog converter (DAC) with 32-bit wide DDR LVDS data input, integrated 2x/4x/8x/16x interpolation filters, 32-bit NCO and (...)

用户指南: PDF
TI.com 上无现货
评估板

TRF372017EVM — TRF372017 评估模块

TRF372017EVM 是一个为测试 TRF372017 高性能集成正交调制器的具体性能而设计的评估模块 (EVM)。TRF372017 是一款直接升频转换射频器件,它集成了高线性、低噪声 IQ 调制器和宽带整数/分数 PLL/VCO。该器件能将复杂的调制信号由基带或 IF 直接上变为300MHz 到 4.8GHz 的射频。PLL/VCO 和内部 2/4/8 除法器配置可用于获得所需的频率。TRF372017 设计用于无线基站和射频通信设备中的射频应用。
用户指南: PDF
TI.com 上无现货
评估模块 (EVM) 用 GUI

SLWC100 TRF372017 EVM GUI

支持的产品和硬件

支持的产品和硬件

产品
IQ 调制器
TRF372017 具有集成宽带 PLL/VCO 的 300MHz 至 4.8GHz 正交调制器
硬件开发
评估板
TRF372017EVM TRF372017 评估模块
插件

ABACO-3P-FMC30RFFPGA — Abaco Systems® FMC30RF FPGA 夹层卡

FMC30RF 是一个 FMC 子卡,完全符合 VITA 57.1 FMC 标准。FMC30RF 采用小尺寸封装,具有低功耗和全功能 Rx/Tx 信号路径,适用于开发先进的射频解决方案。凭借 400MHz 至 3.0GHz 的频率范围和高达 30MHz 的带宽,FMC30RF 可为多种应用提供灵活性和可重构性。根据德州仪器 (TI) 的射频技术,FMC30RF 包含双路 D/A Tx IQ 调制器、具有 PGA 的双路 A/D Rx IQ 解调器、LNA 前端以及具有集成式 PLL/VCO 的板载时钟。
来源:Abaco Systems
设计工具

SLWC095 TRF372017EVM Design Files

支持的产品和硬件

支持的产品和硬件

产品
IQ 调制器
TRF372017 具有集成宽带 PLL/VCO 的 300MHz 至 4.8GHz 正交调制器
硬件开发
评估板
TRF372017EVM TRF372017 评估模块
参考设计

TIDA-00068 — 具有 DPD 反馈路径的基站收发器

该设计适用于小型蜂窝基站开发平台。其提供两条实际的接收路径、两条复杂的传输路径和一条共享的实际反馈路径。该设计具有小型蜂窝基站的尺寸,却具有大型基站的性能。当前设计可处理高达 20MHz 的带宽。
原理图: PDF
封装 引脚 下载
VQFN (RGZ) 48 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频