TPSM84624EVM-013 的特性
- 4.5 V to 17 V Input Voltage Range
- Up to 6 A of Output Current
- 0.6 V to 10 V Output Voltage Range
- Improved Transient Response
TPSM84624EVM-013 的说明
The TPSM84624 evaluation board is configured to evaluate the operation of the TPSM84624 power module for current up to 6.0 A. The input voltage range is 4.5V to 17V. The output voltage range is 0.6V to 10V. The evaluation board makes it easy to evaluate the TPSM84624 operation.