TPS92691EVM-752 的特性
- Versatile LED driver capable of driving a string of 1 to 20 series connected white LEDs
- Wide input voltage range (4.5 V to 18 V): Supports automotive start-stop and load dump transients up to 65 Vmax
- Better than +/-3% LED current regulation at room temperature using high-side current-sense resistor
- Simple circuit interface to set LED current reference and PWM duty cycle
- Instantaneous current-monitor output facilitates LED fault detection and mitigation
TPS92691EVM-752 的说明
The TPS92691EVM-752 is a fully assembled and tested LED driver that can be configured as either a boost or a boost-to-battery topology to power a single string of series-connected LEDs. Accurate closed-loop LED current regulation is achieved using a low-offset rail-to-rail current-sense amplifier along with high-side current-sensing implementation. DC LED current set point can be varied over a 15:1 ratio using the high-impedance analog adjust (IADJ) input. An integrated gate driver circuit and proprietary PWM dimming logic are incorporated to enable external series P-channel MOSFET PWM dimming with greater than 100:1 dimming ratio.
LED short-circuit failure and other cable-harness fault detection is facilitated by a current monitor output (IMON), which reports the instantaneous status of LED current measured by the rail-to-rail current-sense amplifier. The current-monitor output can be used in conjunction with microcontroller or discrete circuitry to implement a customized fault-protection scheme based on the lighting application and circuit topology.