TPS7B69-Q1

正在供货

汽车类 150mA、电池供电运行 (40V)、高 PSRR、低 IQ、低压降稳压器

产品详情

Output options Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 40 Vin (min) (V) 4 Vout (max) (V) 5 Vout (min) (V) 2.5 Fixed output options (V) 2.5, 3.3, 5 Iq (typ) (mA) 0.015 Thermal resistance θJA (°C/W) 64.2 TI functional safety category Functional Safety-Capable Rating Automotive Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Accuracy (%) 3 PSRR at 100 KHz (dB) 60 Dropout voltage (Vdo) (typ) (mV) 700 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 40 Vin (min) (V) 4 Vout (max) (V) 5 Vout (min) (V) 2.5 Fixed output options (V) 2.5, 3.3, 5 Iq (typ) (mA) 0.015 Thermal resistance θJA (°C/W) 64.2 TI functional safety category Functional Safety-Capable Rating Automotive Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Accuracy (%) 3 PSRR at 100 KHz (dB) 60 Dropout voltage (Vdo) (typ) (mV) 700 Operating temperature range (°C) -40 to 125
SOT-223 (DCY) 4 45.5 mm² 6.5 x 7 SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • 4 to 40-V Wide VI Input Voltage
    Range With up to 45-V Transient
  • Maximum Output Current: 150 mA
  • Low Quiescent Current (IQ):
    • 15 µA Typical at Light Loads
    • 25 µA Maximum Under Full Temperature
  • 450-mV Typical Low Dropout Voltage at 100 mA Load
    Current
  • Stable With Low ESR Ceramic Output Capacitor
    (2.2 to 100 µF)
  • Fixed 2.5-V, 3.3-V, and 5-V Output Voltage Options
  • Integrated Fault Protection:
    • Thermal Shutdown
    • Short-Circuit Protection
  • Packages:
    • 4-Pin SOT-223 Package
    • 5-Pin SOT-23 Package
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • 4 to 40-V Wide VI Input Voltage
    Range With up to 45-V Transient
  • Maximum Output Current: 150 mA
  • Low Quiescent Current (IQ):
    • 15 µA Typical at Light Loads
    • 25 µA Maximum Under Full Temperature
  • 450-mV Typical Low Dropout Voltage at 100 mA Load
    Current
  • Stable With Low ESR Ceramic Output Capacitor
    (2.2 to 100 µF)
  • Fixed 2.5-V, 3.3-V, and 5-V Output Voltage Options
  • Integrated Fault Protection:
    • Thermal Shutdown
    • Short-Circuit Protection
  • Packages:
    • 4-Pin SOT-223 Package
    • 5-Pin SOT-23 Package

The TPS7B69xx-Q1 device is a low-dropout linear regulator designed for up to 40-V VI operations. With only 15-µA (typical) quiescent current at light load, the device is suitable for standby microcontrol-unit systems especially in automotive applications.

The devices feature an integrated short-circuit and overcurrent protection. The TPS7B69xx-Q1 device operates over a –40°C to 125°C temperature range. Because of these features, the TPS7B6925-Q1, TPS7B6933-Q1, and TPS7B6950-Q1 devices are well suited in power supplies for various automotive applications.

The TPS7B69xx-Q1 device is a low-dropout linear regulator designed for up to 40-V VI operations. With only 15-µA (typical) quiescent current at light load, the device is suitable for standby microcontrol-unit systems especially in automotive applications.

The devices feature an integrated short-circuit and overcurrent protection. The TPS7B69xx-Q1 device operates over a –40°C to 125°C temperature range. Because of these features, the TPS7B6925-Q1, TPS7B6933-Q1, and TPS7B6950-Q1 devices are well suited in power supplies for various automotive applications.

下载 观看带字幕的视频 视频
Information

查看 TI.com 库存以寻找类似产品

具有类似规格的产品,按可用的 TI.com 库存分类。

立即查看

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚
TPS7B83-Q1 正在供货 具有快速瞬态响应的汽车类150mA、40V 低压降(LDO)线性稳压器 Improved transient performance and pin to pin

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* 数据表 TPS7B69xx-Q1 High-Voltage Ultra-Low IQ Low-Dropout Regulator 数据表 (Rev. B) PDF | HTML 2015年 1月 19日
测试报告 Power Delivery Reference Design for AMD Versal™ AI Edge Series PDF | HTML 2024年 3月 25日
功能安全信息 TPS7B69-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 2022年 9月 23日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DRV8706H-Q1EVM — 具有宽共模电流检测放大器的汽车类半桥智能栅极驱动器评估模块

DRV8706H-Q1EVM 用于评估 DRV8706H-Q1,后者是一款符合汽车标准的集成式有刷直流电机驱动器。DRV8706H-Q1 是一款高度集成式 H 桥栅极驱动器,能够驱动高侧和低侧 N 沟道功率 MOSFET。它可使用集成式倍增电荷泵(针对高侧)和线性稳压器(针对低侧)生成合适的栅极驱动电压。

该器件通过使用智能栅极驱动架构来降低系统成本并提高可靠性。栅极驱动器可优化死区时间以避免出现击穿问题,通过可调栅极驱动器电流对减少电磁干扰 (EMI)进行控制,而且可通过 VDS 和 VGS 监视器防止漏源电压和栅极短路问题。
宽共模分流放大器具有内嵌式电流检测功能,可持续测量电机电流。

(...)

用户指南: PDF
英语版 (Rev.A): PDF
TI.com 上无现货
评估板

TPS7B6950EVM — TPS7B6950QDCYRQ1 低静态 LDO 评估模块

The TPS7B6950EVM is designed for customers to evaluate the TPS7B6950 low quiescent-current (IQ) LDO regulator. The device can support an input voltage up to 40 V and can output a load current up to 150 mA. The device integrates protections for overcurrent, overtemperature (...)

用户指南: PDF
TI.com 上无现货
仿真模型

TPS7B6925 Unencrypted PSpice Transient Model

SLVMCQ9.ZIP (2 KB) - PSpice Model
仿真模型

TPS7B6925-Q1 PSpice Transient Model

SLVMAK6.ZIP (37 KB) - PSpice Model
仿真模型

TPS7B6933 PSpice Transient Model

SLVMAK7.ZIP (38 KB) - PSpice Model
仿真模型

TPS7B6933 Unencrypted PSpice Transient Model

SLVMCQ7.ZIP (2 KB) - PSpice Model
仿真模型

TPS7B6950 PSpice Transient Model

SLVMAK0.ZIP (36 KB) - PSpice Model
仿真模型

TPS7B6950 Unencrypted PSpice Transient Model

SLVMCQ8.ZIP (2 KB) - PSpice Model

许多 TI 参考设计都包括 TPS7B69-Q1

通过我们的参考设计选择工具来审查并确定最适用于您应用和参数的设计。

封装 引脚 下载
SOT-223 (DCY) 4 查看选项
SOT-23 (DBV) 5 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频