TPS7A6650EVM 的特性
- 4-V to 40-V wide input voltage (VIN) range With up to 45-V transient
- Output current of 150 mA
- Low quiescent current (IQ):
- Less than 2 µA when the EN pin is low (shutdown mode)
- 12 µA typical at light loads
- Low ESR ceramic output stability capacitor (2.2 µF to 100 µF)
- 250-mV dropout voltage at 150 mA (typical, VIN = 4 V)
- Low input voltage tracking
- Integrated fault protection
- Thermal shutdown
- Short circuit protection
- Operating ambient temperature range from –40°C to +125°C
TPS7A6650EVM 的说明
The TPS7A6650EVM evaluation module (EVM) lets you apply an input voltage from 4 V to 40 V to the input of the TPS7A6650-Q1 device under different loading conditions from 0 mA to 150 mA. The output, input, PG and switching wave can be monitored on the EVM.