TPS796

正在供货

具有使能功能的 1A、低压降稳压器

产品详情

Output options Adjustable Output, Fixed Output Iout (max) (A) 1 Vin (max) (V) 5.5 Vin (min) (V) 2.7 Vout (max) (V) 5.4 Vout (min) (V) 1.2 Fixed output options (V) 1.3, 1.8, 2.5, 2.8, 3, 3.3, 5 Noise (µVrms) 42 Iq (typ) (mA) 0.26 Thermal resistance θJA (°C/W) 25 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 42 Dropout voltage (Vdo) (typ) (mV) 220 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Fixed Output Iout (max) (A) 1 Vin (max) (V) 5.5 Vin (min) (V) 2.7 Vout (max) (V) 5.4 Vout (min) (V) 1.2 Fixed output options (V) 1.3, 1.8, 2.5, 2.8, 3, 3.3, 5 Noise (µVrms) 42 Iq (typ) (mA) 0.26 Thermal resistance θJA (°C/W) 25 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 42 Dropout voltage (Vdo) (typ) (mV) 220 Operating temperature range (°C) -40 to 125
SOT-223 (DCQ) 6 45.89 mm² 6.5 x 7.06 TO-263 (KTT) 5 154.8384 mm² 10.16 x 15.24 VSON (DRB) 8 9 mm² 3 x 3
  • 1-A Low-Dropout Regulator With Enable
  • Available in Fixed and Adjustable (1.2 V to 5.5 V)
    Versions
  • High PSRR (53 dB at 10 kHz)
  • Ultralow-Noise (40 µVRMS, TPS79630)
  • Fast Start-Up Time (50 µs)
  • Stable With a 1-µF Ceramic Capacitor
  • Excellent Load and Line Transient Response
  • Very Low Dropout Voltage (250 mV at Full Load,
    TPS79630)
  • 3 × 3 VSON PowerPAD™, SOT223-6, and
    TO-263 Packages
  • 1-A Low-Dropout Regulator With Enable
  • Available in Fixed and Adjustable (1.2 V to 5.5 V)
    Versions
  • High PSRR (53 dB at 10 kHz)
  • Ultralow-Noise (40 µVRMS, TPS79630)
  • Fast Start-Up Time (50 µs)
  • Stable With a 1-µF Ceramic Capacitor
  • Excellent Load and Line Transient Response
  • Very Low Dropout Voltage (250 mV at Full Load,
    TPS79630)
  • 3 × 3 VSON PowerPAD™, SOT223-6, and
    TO-263 Packages

The TPS796 family of low-dropout (LDO) low-power linear voltage regulators features high power-supply rejection ratio (PSRR), ultralow-noise, fast start-up, and excellent line and load transient responses in small outline, 3 × 3 VSON, SOT223-6, and TO-263 packages. Each device in the family is stable with a small, 1-µF ceramic capacitor on the output. The family uses an advanced, proprietary BiCMOS fabrication process to yield extremely low dropout voltages (for example, 250 mV at 1 A). Each device achieves fast start-up times (approximately 50 µs with a 0.001-µF bypass capacitor) while consuming very low quiescent current (265 µA typical). Moreover, when the device is placed in standby mode, the supply current is reduced to less than 1 µA. The TPS79630 exhibits approximately 40 µVRMS of output voltage noise at 3.0-V output, with a 0.1-µF bypass capacitor. Applications with analog components that are noise sensitive, such as portable RF electronics, benefit from the high PSRR, low noise features, and need fast response time.

The TPS796 family of low-dropout (LDO) low-power linear voltage regulators features high power-supply rejection ratio (PSRR), ultralow-noise, fast start-up, and excellent line and load transient responses in small outline, 3 × 3 VSON, SOT223-6, and TO-263 packages. Each device in the family is stable with a small, 1-µF ceramic capacitor on the output. The family uses an advanced, proprietary BiCMOS fabrication process to yield extremely low dropout voltages (for example, 250 mV at 1 A). Each device achieves fast start-up times (approximately 50 µs with a 0.001-µF bypass capacitor) while consuming very low quiescent current (265 µA typical). Moreover, when the device is placed in standby mode, the supply current is reduced to less than 1 µA. The TPS79630 exhibits approximately 40 µVRMS of output voltage noise at 3.0-V output, with a 0.1-µF bypass capacitor. Applications with analog components that are noise sensitive, such as portable RF electronics, benefit from the high PSRR, low noise features, and need fast response time.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
TLV757P 正在供货 具有使能功能的 1A、低 IQ、高精度、低压降稳压器 Higher PSRR and lower IQ
TLV759P 正在供货 具有使能功能的 1A、低 IQ、高精度、可调节超低压降稳压器 Higher PSRR and lower IQ
TPS7A91 正在供货 1A、低噪声、高 PSRR、高精度、可调节超低压降稳压器 Much lower noise, much improved PSRR, wider VIN range, 30% smaller package, 1% accuracy

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 7
类型 标题 下载最新的英语版本 日期
* 数据表 TPS796xx Ultralow-Noise, High PSRR, Fast, RF, 1-A Low-Dropout Linear Regulators 数据表 (Rev. P) PDF | HTML 2014年 8月 11日
技术文章 Benefits of using Sub-1 GHz connectivity for grid asset monitoring, protection and PDF | HTML 2020年 5月 28日
设计指南 采用 77GHz 毫米波传感器的自动泊车系统参考设计 英语版 2019年 3月 21日
模拟设计期刊 可实现高速 ADC 的电源设计 最新英语版本 (Rev.A) 2011年 4月 5日
更多文献资料 Журнал по применению аналоговых компонентов 1 кв. 2010 2010年 9月 23日
应用手册 Monotonic, Inrush Current Limited Start-Up for Linear Regulators 2004年 3月 22日
用户指南 DEM-TO263LDO Demonstration Fixture 2003年 10月 15日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

AWR1243BOOST — AWR1243 76GHz 至 81GHz 高性能汽车类 MMIC 评估模块

AWR1243 BoosterPack™ 插件模块是一款面向单芯片 AWR1243 毫米波传感器件的易用型评估板。

AWR1243BOOST 包含使用 MMWAVE-STUDIO 环境和 DCA1000 实时数据捕获适配器开始开发所需的一切资源。

通过标配 20 引脚 BoosterPack 接头,该评估板可与多种 MCU LaunchPad 开发套件兼容并简化原型设计工作。

用户指南: PDF
TI.com 上无现货
评估板

AWR1443BOOST — AWR1443 单芯片 76GHz 至 81GHz 汽车雷达传感器评估模块

AWR1443 BoosterPack™ 插件模块是一款面向单芯片 AWR1443 毫米波传感器件的易用型 77GHz 毫米波传感器评估板,可直接连接至 TI MCU LaunchPad™ 开发套件生态系统。

AWR1443BOOST 包含开发低功耗 Arm® Cortex® R4F 处理器所需的一切资源。该评估板包括用于编程和调试的板载仿真,以及用于快速集成简单用户界面的板载按钮和 LED。

此套件配备有毫米波工具和软件,其中包括 mmWave Studio (MMWAVE-STUDIO) 和毫米波软件开发套件 (MMWAVE-SDK)。

通过标配 20 引脚 BoosterPack (...)

用户指南: PDF
TI.com 上无现货
评估板

AWR1642BOOST — AWR1642 单芯片 76GHz 至 81GHz 汽车雷达传感器评估模块

AWR1642BOOST 是一款适用于 AWR1642 器件的易用型 77GHz 毫米波传感器评估板,可直接连接到微控制器单元 (MCU) LaunchPad™ 开发套件生态系统。

BoosterPack™ 插件模块包含开始为片上 C67x DSP 内核和低功耗 Arm® Cortex® R4F 控制器开发软件所需的一切资源,包括用于编程和调试的板载仿真,以及用于快速集成简单用户界面的板载按钮和 LED。

此套件配备有毫米波工具和软件,其中包括 mmWave Studio (MMWAVE-STUDIO) 和毫米波软件开发套件 (MMWAVE-SDK)。

通过标配 20 引脚 BoosterPack (...)

用户指南: PDF
TI.com 上无现货
评估板

AWR1642BOOST-ODS — 带有宽视野 (FOV) 天线的 AWR1642 障碍检测传感器评估模块

AWR1642BOOST-ODS 是一款适用于 AWR1642 器件的易用型 77GHz 毫米波传感器评估板,并带有集成 DSP 和 MCU。该评估板具有贴片天线结构,可在方位角和仰角平面上提供宽视场 (FOV),适用于需要在近距离 3D 空间中检测物体的汽车应用。

AWR1642BOOST-ODS 包含开发用于 C67x DSP 内核和低功耗 Arm® Cortex® R4F 处理器以及片上存储器的软件所需的一切资源。该评估板包括用于编程和调试的板载仿真,以及用于快速集成简单用户界面的板载按钮和 LED。

此套件配备有毫米波工具和软件,其中包括 mmWave Studio (...)

用户指南: PDF
TI.com 上无现货
评估板

AWR2243BOOST — AWR2243 第二代 76GHz 至 81GHz 高性能汽车 MMIC 评估模块

AWR2243 BoosterPack™ 插件模块是一个面向单芯片 AWR2243 毫米波传感器件的易用评估板,可直接连接至 TI MCU LaunchPad™ 开发套件生态系统。

AWR2243BOOST 包含开发低功耗 Arm® Cortex® R4F 处理器所需的一切。该评估板具备用于编程和调试的板载仿真功能,配有板载按钮和 LED,便于快速集成简单的用户界面。

通过标配 20 引脚 BoosterPack 接头,该评估板可与多种 MCU LaunchPad 开发套件兼容并简化原型设计工作。

用户指南: PDF
英语版 (Rev.D): PDF
TI.com 上无现货
评估板

DEM-SOT223LDO — 采用 SOT223 (DCQ) 封装与大多数正输出 LDO 兼容的 DEM-SOT223LDO

The Texas Instruments DEM-SOT223LDO demonstration module (DEM) helps designers evaluate the operation and performance of Texas Instruments low-dropout regulators (LDOs).  This module is compatible with most positive output LDOs offered in the SOT223 (DCQ) package.

用户指南: PDF
TI.com 上无现货
评估板

IWR1443BOOST — IWR1443 BoosterPack™ 单芯片 77GHz 毫米波传感器评估模块

IWR1443 BoosterPack™ 插件模块是一款面向单芯片 IWR1443 毫米波传感器件的易用型 77GHz 毫米波传感器评估板,可直接连接至 TI MCU LaunchPad™ 开发套件生态系统。

IWR1443BOOST 包含开发低功耗 Arm® Cortex® R4F 处理器所需的一切资源。该评估板包括用于编程和调试的板载仿真,以及用于快速集成简单用户界面的板载按钮和 LED。

此套件配备有毫米波工具和软件,其中包括 mmWave Studio (MMWAVE-STUDIO) 和毫米波软件开发套件 (MMWAVE-SDK)。

通过标配 20 引脚 BoosterPack (...)

用户指南: PDF
TI.com 上无现货
评估板

IWR1642BOOST — IWR1642 BoosterPack™ 单芯片 77GHz 毫米波传感器评估模块

IWR1642BOOST 是一款适用于 IWR1642 器件的易用型 77GHz 毫米波传感器评估板,可直接连接到微控制器 (MCU) LaunchPad™ 开发套件。

BoosterPack™ 包含开始为片上 C67x DSP 核心和低功耗 ARM® R4F 控制器开发软件所需的一切资源,包括用于编程和调试的板载仿真,以及用于快速集成简单用户界面的板载按钮和 LED。

此套件配备有毫米波工具和软件,其中包括 mmWave Studio (MMWAVE-STUDIO) 和毫米波软件开发套件 (MMWAVE-SDK)。

通过标配 20 引脚 BoosterPack 接头,该评估板可与多种 MCU (...)

用户指南: PDF
TI.com 上无现货
评估板

LAUNCHXL-F280049C — F280049C LaunchPad™ development kit C2000™ Piccolo™ MCU

LAUNCHXL-F280049C 是一款适用于 TI C2000™ 实时控制器系列 F28004x 器件的低成本开发板。该器件不仅适用于初始评估和原型设计,还提供易于使用的标准化平台,用于开发下一个应用。该扩展版本 LaunchPad 可提供额外引脚用于开发,并支持连接两个 BoosterPack。作为庞大的 TI MCU LaunchPad 生态系统的一部分,该器件还与各种插件交叉兼容,包含 InstaSPIN-FOC 功能。

开始使用
步骤 1:购买 C2000 实时控制器 F280049C LaunchPad
步骤 2:下载并安装 Code Composer Studio IDE (...)
用户指南: PDF
TI.com 上无现货
评估板

LP-AM263 — AM263x 基于 Arm® 的 MCU 通用 LaunchPad™ 开发套件

LP-AM263 是一款适用于 AM263x 系列 Sitara™ 高性能微控制器 (MCU) 的成本优化型开发板。该板提供易于使用的标准化平台来开发下一个应用,非常适用于初始评估和原型设计。

LP-AM263 配备 Sitara AM2634 处理器以及其他元件,使用户可以利用各种器件接口,包括工业以太网 (IE)、标准以太网、快速串行接口 (FSI) 等,从而轻松创建原型。AM2634 支持各种 IE 协议,例如 EtherCAT、EtherNet/IP 和 PROFINET®。

该扩展 LaunchPad™ XL 开发套件可提供额外 I/O 引脚用于开发,并支持连接多达两个 (...)

用户指南: PDF | HTML
英语版 (Rev.D): PDF | HTML
TI.com 上无现货
评估板

MMWAVEICBOOST — 毫米波传感器承载卡平台

MMWAVEICBOOST 承载卡扩展了某些 60GHz 毫米波评估模块的功能。该板通过 TI 的 Code Composers 兼容调试器提供高级软件开发、调试功能(例如跟踪和单步执行)。板载 Launchpad 接口可与 TI BoosterPack™ 兼容的硬件配对,以提供更多的传感器和无线连接。TI 的 LaunchPad 生态系统可使 MMWAVEICBOOST 访问更多外设并建立更多连接。

MMWAVEICBOOST 具有可实现扩展连接的 LaunchPad™ 开发套件接口,例如以太网供电 (PoE)、Wi-Fi®、Sub-1 GHz 等。

用户指南: PDF | HTML
英语版 (Rev.E): PDF | HTML
TI.com 上无现货
评估板

MMWAVEPOEEVM — 毫米波传感器以太网供电 (PoE) 评估模块

MMWAVEPOEEVM 支持对 TI 毫米波传感器承载卡平台(MMWAVEICBOOST 和兼容的硬件模块单独出售)进行以太网供电 (PoE)。MMWAVEPOEEVM 通过单根以太网电缆提供电源和数据传输,从而简化了开发、测试和生产的部署,并且可以直接用于现有的基础设施。提供了原理图和布局,以在定制设计中将 PoE 功能与毫米波传感器集成在一起。

用户指南: PDF | HTML
TI.com 上无现货
评估板

TPS79601DRBEVM — 用于 TPS79601 单路输出 LDO 的评估模块

TPS79601DRBEVM 是一块完全组装且经过测试的电路板,用于对采用 DRB (3x3mm SON-8) 封装的 TPS79601 低压降 (LDO) 低功耗线性稳压器进行评估。
用户指南: PDF
TI.com 上无现货
子卡

TMDSFSIADAPEVM — Fast Serial Interface (FSI) adapter board evaluation module

更快、更实惠、更强大:通过快速串行接口 (FSI) 这一全新的串行通信技术,跨隔离层实现 200Mbps 吞吐量

FSI 是 C2000 实时控制微控制器 (MCU) 上提供的一种低信号计数串行通信外设,可提供可靠的低成本通信,而且其吞吐量(高达 200Mbps)高于其他串行外设。FSI 能够以低延迟在器件之间传递时间关键型数据,因此可在控制系统中实现新的分散处理、感应和驱动等拓扑和方法。FSI 旨在与隔离器件配合使用,可在系统的“热”(高电压)侧与“冷”(低电压)侧之间提供高速通信。

FSI 适配器板是一个评估板,可帮助用户了解 C2000 FSI (...)

用户指南: PDF
TI.com 上无现货
开发套件

EVMK2GX — 66AK2Gx 1GHz 评估模块

EVMK2GX(也称为“K2G”)1GHz 评估模块 (EVM) 可以让开发人员迅速开始评估 66AK2Gx 处理器系列,并加速音频、工业电机控制、智能电网保护和其他高可靠性实时计算密集型应用的开发。  66AK2Gx 与基于 KeyStone 的现有 SoC 器件类似,可以让 DSP 和 ARM 内核控制系统中的所有内存和外设。此架构有助于最大限度地提高软件灵活性,并可以在其中实现以 DSP 或 ARM 为中心的系统设计。

无论是 Linux 还是 TI-RTOS 操作系统,处理器 SDK 均支持此 EVM,而且此 EVM 采用 USB、PCIe 和千兆位以太网等主要外设。  (...)

用户指南: PDF
TI.com 上无现货
开发套件

EVMK2GXS — 66AK2Gx (K2G) 1GHz 高安全性评估模块

K2G 1GHz 高安全性评估模块 (EVM) 可让开发人员开始对高安全性开发版本 66AK2Gx 处理器的编程进行评估和测试,并加快音频和工业实时应用的下一级安全引导产品开发。无论是 Linux 还是 TI-RTOS 操作系统,处理器 SDK 均支持此 EVM,而且此 EVM 可支持与 EVMK2GX 相同的特性和功能。

注意:请注意,该 EVM 需要获得购买批准以及对软件的访问权限。请使用“立即订购”表中的“申请”按钮提交请求。

用户指南: PDF
开发套件

MSP-EXP432E401Y — MSP432E401Y LaunchPad™ development kit for Ethernet SimpleLink™ MCU

开始使用 LaunchPad 来进行开发:
第 1 步:购买 MSP-EXP432E401Y LaunchPad
第 2 步:下载 MSP432 SDK
第 3 步:完成开箱即用体验接受 SimpleLink Academy 培训

SimpleLink™ 以太网 MSP432E401Y 微控制器 LaunchPad™ 开发套件是针对基于 SimpleLink™ Arm® Cortex®-M4F 的以太网 MCU 的直观评估平台。以太网 LaunchPad 开发套件通过集成以太网 MAC 和一系列有线通信接口(包括 (...)

用户指南: PDF | HTML
仿真模型

TPS79601 PSpice Transient Model (Rev. A)

SLVM967A.ZIP (75 KB) - PSpice Model
仿真模型

TPS79613 PSpice Transient Model (Rev. A)

SLVM644A.ZIP (73 KB) - PSpice Model
仿真模型

TPS79618 PSpice Transient Model (Rev. A)

SLVM645A.ZIP (72 KB) - PSpice Model
仿真模型

TPS79625 PSpice Transient Model (Rev. A)

SLVM646A.ZIP (72 KB) - PSpice Model
仿真模型

TPS79628 PSpice Transient Model (Rev. A)

SLVM647A.ZIP (72 KB) - PSpice Model
仿真模型

TPS79630 PSpice Transient Model (Rev. A)

SLVM648A.ZIP (97 KB) - PSpice Model
仿真模型

TPS79633 PSpice Transient Model (Rev. A)

SLVM649A.ZIP (75 KB) - PSpice Model
仿真模型

TPS79650 PSpice Transient Model (Rev. A)

SLVM650A.ZIP (73 KB) - PSpice Model
物料清单 (BOM)

PMP511 Bill of Materials

SLVR031.PDF (21 KB)
原理图

PMP511 Reference Schematic

SLVR030.PDF (100 KB)

许多 TI 参考设计都包括 TPS796

通过我们的参考设计选择工具来审查并确定最适用于您应用和参数的设计。

封装 引脚 下载
SOT-223 (DCQ) 6 查看选项
TO-263 (KTT) 5 查看选项
VSON (DRB) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频